Cable management

  • Cable entry plates
    Cable entry plates

    May be used in exchange for segments of the standard three-piece gland plates, allowing it to be positioned to fit the mounting plate.

    More

  • Connector grommets
    Connector grommets

    Suitable for cable diameters from 8 to 36 mm.

    More

  • Cable entry grommets
    Cable entry grommets

    In conjunction with the cable entry plate, supports simple and fast sealing of cables inserted in the base area of enclosures.

    More

  • Cable glands
    Cable glands

    Cable glands made from polyamide, brass and stainless steel, also available in an EMC version. Cable glands are available in a high protection category of up to IP 68 / IP 69. Cable glands in a hygienic design are available for use in the food industry and clean room environments.

    More

  • Cable routing and clamping
    Cable routing and clamping

    Various options are available for cable clamping, for use both inside the enclosure and in the base/plinth. By relocating cable clamping into the base/plinth area, more mounting space remains inside the enclosure, rather than being lost to allow for bending radii. Cable routing systems such as cable trunking and 482.6 mm (19") cable routing systems allow structured cable routing inside the enclosure.

    More

+
[X] Close

Required