Fuse-switch disconnector section configuration
-
Distribution busbar system
Support systems, E-Cu distribution busbar systems and contact hazard protection.
-
Front trim panel for fuse-switch disconnector section
Cover above and below the mounting area of the NH switch-disconnector fuse on the front.
-
Divider panel for fuse-switch disconnector section
Required for interior configuration of the switch-disconnector-fuse section, divides the connection space from the functional space.
-
Dividing plate for fuse-switch disconnector section
Divides the busbar chamber and NH isolator chamber (compartment).
-
Contact hazard protection cover plate for fuse-switch disconnector section (cable chamber)
Shields the main busbar in the cable chamber, enabling the safe connection of cables and lines.
-
Cover for distribution busbar (ABB/Siemens fuse-switch disconnector section)
To cover the distribution busbar system of a fuse-switch disconnector section, designed to accommodate ABB (SlimLine) or Siemens (3NJ62) devices. The 200 mm high busbar compartment covers shield the busbar compartment from the functional space so that it is safe from finger contact, with a protection category of IP 20. The cover may be ordered from ABB under order number NHP 407062R000X. For enclosure height 2000 mm, a height of 1500 mm should be covered, and for enclosure height 2200 mm, a height of 1700 mm should be covered.