CMC III – Monitoring system

CMC III Automatic Door Opening

CMC III Automatic Door Opening

Doors for VX IT for Automatic Door Opening (ADO)

Glazed and sheet steel doors VX IT, with vent flaps for automatic opening in the event of an alarm

CMC III Automatic Door Opening

Door control module

Control unit for automatic opening of glazed doors VX IT for ADO with integral vent flaps.

CMC III Automatic Door Opening

Door kit for Automatic Door Opening (ADO)

Gas pressure damper system, allowing the door to be opened in any emergency situation. The door kit is connected and activated using the corresponding door control module.

CMC III Automatic Door Opening

Door kit extension for TS IT

Spindle motor system, allowing the door to be opened in any emergency situation. The door kit is connected and activated using the corresponding door control module.

CMC III Automatic Door Opening

Door comfort handle with door opener function

By actuating the lock mechanism, the door is released via the automatic door opening system.

CMC III Automatic Door Opening

Door switch

Switch for connecting to the normally closed contacts of the door control module for manual door opening.

CMC III Automatic Door Opening

Spare parts for automatic door opening

Spare parts to allow automatic opening in the event of an alarm, for glazed doors VX IT.