Assembly components

  • Mounting bracket for interior installation
    Mounting bracket for interior installation

    For installing punched sections with mounting flanges and support strips, horizontally and vertically. Comfort Panel from an installation depth of 74 mm or Optipanel from an installation depth of 100 mm. In conjunction with the rail for interior installation, the mounting bracket allows the LED system light to be fitted without machining and without the use of tools.

    More

  • Rail mounting bracket
    Rail mounting bracket

    For individual rail mounting.

    More

  • Metal multi-tooth screws
    Metal multi-tooth screws

    Multi-tooth drive for optimum transmission of torques, an extended tool life and increased safety and reliability when tightening and loosening screw connections.

    More

  • Self-tapping screws
    Self-tapping screws

    For the round holes 4.5 mm diameter in the enclosure section, punched rails and punched sections without mounting flanges.

    More

  • Self-tapping screws
    Self-tapping screws

    Mark, drill and tighten in a single operation using electric or pneumatic tools. For metal thickness: 0.8 - 3 mm.

    More

  • Isolator cap for screw head
    Isolator cap for screw head

    To isolate screw heads e.g. within the cable duct.

    More

+
[X] Close

Required