Signal pillars

  • Signal pillar 3-way LED
    Signal pillar 3-way LED

    Identify malfunctions and operating statuses in machines and automated processes immediately with Rittal’s flexible range of signal pillars to suit all applications. If you only need three standard signal colours, the plug-and-play 3-way LED signal system is the ideal choice.

    More

  • Signal pillar, modular IP 65
    Signal pillar, modular IP 65

    Identify malfunctions and operating statuses in machines and automated processes immediately with Rittal’s flexible range of signal pillars to suit all applications. A modular layout with connection, optical and acoustic components and a label panel is supported, up to a maximum of 5 components with the same voltage.

    More

  • Signal pillar, modular IP 54
    Signal pillar, modular IP 54

    Configuration of up to five components, with the same voltage, flashing and stroboscopic light element incl. lamp, suitable for direct use, components available in different colours and voltages.

    More

  • Mounting components
    Mounting components

    For horizontal or vertical attachment to the enclosure panel of Comfort Panel, Optipanel, other enclosures or surfaces.

    More

+
[X] Close

Required