Chillers

  • Chillers Blue e+ 1 - 6 kW
    Chillers Blue e+ 1 - 6 kW

    Blue e+ chillers are efficient, flexible and compact. They offer central, cost-effective chilling of the cooling water and are used to supply air/water heat exchangers etc. Up to 70% energy savings thanks to speed-controlled components and inverter technology. International approvals and multi-voltage capability for worldwide use. Intuitive operation via touch display and intelligent communications interfaces ensure user-friendly operation and analysis.

    More

  • Chillers Blue e 8 - 48 kW
    Chillers Blue e 8 - 48 kW

    The Blue e chiller in the floor standing enclosure provides centralised, efficient cooling of the cooling water. The microchannel technology reduces the volume of refrigerant required. Intuitive operation via touch display and intelligent communications interfaces ensure user-friendly operation and analysis. Integral safety functions, included as standard, ensure maximum safety. Delivery times are also shortened, thanks to pre-defined option packages.

    More

  • TopTherm chillers 1 - 6 kW
    TopTherm chillers 1 - 6 kW

    Roof-mounted and stand-alone TopTherm chillers are both flexible and compact. They provide for economical chilling of a central cooling water supply for air/water heat exchangers or the like. With nano-coated condenser as standard.

    More

  • TopTherm chillers wall-mounted
    TopTherm chillers wall-mounted

    TopTherm chillers in the wall-mounted version are perfect for mounting on the enclosure door or side panel. They provide for economical chilling of a central cooling water supply for air/water heat exchangers or the like.

    More

  • TopTherm chiller in enclosure
    TopTherm chiller in enclosure

    TopTherm chillers in a VX25 enclosure with a small footprint are perfect for integrating into an enclosure suite. Their modular design and dual-frequency compatibility make them extremely flexible. They also offer convenient servicing and protection against icing to ensure a high level of reliability.

    More

+
[X] Close

Required