Accessories for base/plinth system VX
-
Transport castors for base/plinth system VX
For locating onto the base/plinth corner piece 100 or 200 mm high.
-
Base mounting plate for base/plinth VX and AX and base/plinth, complete
For attaching the base/plinth to the floor without moving the enclosure or the bayed enclosure suite. For assembly screws up to Ø 12 mm.
-
Base/plinth installation bracket for base/plinth system VX, sheet steel and stainless steel
For configuring the base/plinth with punched sections with mounting flanges or cable clamp rails. To fit 100 and 200 mm high base/plinth trim panels in sheet steel and stainless steel.
-
Levelling component for base/plinth system VX
For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.
-
Cross member for VX, TS, VX SE, TP, PC, IW, Blue e+ chillers
To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear.
-
Filter mat for base/plinth trim panels, vented
The filter mat is simply inserted into the trim panel from the rear. May be shortened to required length.
-
Baying cover for base/plinth system VX
To neatly close the gap between two bayed base/plinths and it is required to close the gap at the rear when baying three or more base/plinths.
-
Optional trim panel attachment for VX For trim panel with brush strip, vented trim panel
Additional bracket for attaching trim panels with brush strip or vented trim panel in the depth of the VX base/plinth system.
-
Base/plinth baying brackets for base/plinth system VX, sheet steel, new version
Required when mounting the 100 mm or 200 mm side trim panels rotated through 90° for additional stabilisation while transporting bayed enclosures.