Human-machine interface

Monitors and accessories

TFT monitors with screen diagonals from 15" to 19", some as touchscreen variants.

Monitors and accessories

TFT monitor

TFT monitors and accessories for command panels

Monitors and accessories

TFT holder

Suitable for mounting TFTs to enclosure attachments CP-S, CP-L and vertical support arm via vertically hinged enclosure attachment.

Monitors and accessories

Monitor bracket

Suitable for the mounting of monitors up to 21" with VESA MIS-D or MIS-E connections. Variable mounting in the depth allows individual positioning of the monitor for ergonomic comfort. In addition, there are three setting options...