Interior installation

  • Mounting plates
    Mounting plates

    Mounting plates as additions to enclosures and cases where a mounting plate is not included in the scope of supply. Partial mounting plate and partial installation plates for Rittal enclosure systems create additional mounting surfaces in the width, height or depth.

    More

  • Rail systems
    Rail systems

    Any given point within the frame may be accessed with rail systems. Additional mounting levels, different functions such as support rails or C rails - individual configuration knows no limits.

    More

  • Assembly components
    Assembly components

    A wide range of mounting accessories such as cage nuts, U nuts, screws and different mounting components for user-friendly, efficient enclosure installation.

    More

  • Component shelves
    Component shelves

    Stowage options and support surfaces are available on the enclosure frame or the 482.6 mm (19") level. Telescopic slides and handles complement the range of component shelves which may be installed in IT racks, server enclosures, wall-mounted distributors and industrial enclosures, some of them tool-free.

    More

  • EMC
    EMC

    Protection of the standard enclosure against electrical, magnetic and electromagnetic fields may be further enhanced with the system accessories. Measures include improving the shielding effect with optimum potential equalisation or contacting cable shields as closely as possible to the point of cable entry.

    More

  • Interior installation for areas at risk of earthquakes
    Interior installation for areas at risk of earthquakes

    Accessories for enclosure systems for use in earthquake zones 1, 2, 3 and/or 4 to Telcordia GR 63-CORE.

    More

  • Earthing
    Earthing

    Earthing materials for assembling a reliable PE conductor connection to meet the requirements of the VDE and low-voltage directives. Individual earth straps or complete systems for frame earthing or earth rails, customised to your individual enclosure system.

    More

+
[X] Close

Required