Liquid Cooling Units

  • Liquid Cooling Unit LCU CW
    Liquid Cooling Unit LCU CW

    The LCU CW essentially comprises an air/water heat exchanger, fans and the controller. It is used to dissipate heat from network/server racks and ensure the effective cooling of built-in components.

    More

  • Liquid Cooling Unit LCU DX, single
    Liquid Cooling Unit LCU DX, single

    Refrigerant-based enclosure cooling in single version for VX IT or Micro Data Center without heating up the installation room. With two output categories 3 kW and 6.5 kW, the ideal cooling solution for smaller IT applications.

    More

  • Liquid Cooling Unit LCU DX, redundant
    Liquid Cooling Unit LCU DX, redundant

    Refrigerant-based enclosure cooling in redundant version for VX IT or Micro Data Center without heating up the installation room. With two output categories 3 kW and 6.5 kW, the ideal cooling solution for smaller IT applications.

    More

+
[X] Close

Required