Small enclosures

  • Small enclosures KX
    Small enclosures KX

    System perfection. The new small enclosure KX (sheet steel) offers maximum data quality and consistency in engineering, and flexibility and safety for a wide range of applications.

    More

  • Polycarbonate enclosures PK
    Polycarbonate enclosures PK

    Wall-mounted enclosure of fibre-glass reinforced polycarbonate with either grey or transparent cover. Protection category IP 66. Covers with quick-release fasteners ensure fast maintenance. Self-extinguishing material for safety.

    More

  • Cast aluminium enclosures GA
    Cast aluminium enclosures GA

    Robust wall-mounted enclosure made from cast aluminium, spray-finished. Protection category IP 66. Ideal for use in harsh environments. Optimum corrosion resistance and simple interior installation.

    More

  • Terminal boxes KL
    Terminal boxes KL

    Wall-mounted enclosure with cover made from sheet steel, available in versions with gland plate (protection category IP 55), and without gland plate (protection category IP 66). Effortless wall-mounting thanks to rear panel with holes. Maximum flexibility for cable entry. Safe PE conductor connection from enclosure to cover.

    More

  • E-Box EB
    E-Box EB

    Wall-mounted enclosure with door and mounting plate of sheet steel. Protection category IP 66. With 180° hinge. Lock insert may also be exchanged for individual lock systems.

    More

  • Bus enclosures BG
    Bus enclosures BG

    Wall-mounted enclosure with door of sheet steel, with polycarbonate viewing window. Protection category IP 65. Optionally with mounting plate or support rails. Depending on the version, drilled holes for cable glands are already provided. Bus modules of virtually all makes may be attached.

    More

+
[X] Close

Required