Rail systems
-
Rail for interior installation AX
For mounting in the enclosure, no machining required. Suitable for mounting on the side, base and roof up to a load of 25 N using the locators integrated into the enclosure.
-
Punched section with mounting flange, 14 x 39 mm for VX, TS, SE, PC, IW, AX
For securing cable ducts, cable conduit holders, equipment installed on the door, etc.
-
-
-
Mounting clip for support rails
For fast, secure attachment of cable ducts, mounting plates, mounting angles on support rail 35/7.5 and 35/15 to EN 60 715.
-
Mounting bracket
May be screw-fastened onto all enclosures and mounting parts with system punchings on a 25 mm pitch pattern.