Enclosure systems

  • Baying enclosure system VX25, sheet steel
    Baying enclosure system VX25, sheet steel

    System perfection. The new stainless steel VX25 baying system offers maximum data quality and seamless engineering, a low level of complexity, plus time savings and reliable assembly. The VX25 baying system retains a number of tried-and-trusted features from the TS 8 and combines them with countless new and optimised functions to set new standards in perfect efficiency.

    More

  • Baying systems TS 8, sheet steel
    Baying systems TS 8, sheet steel

    TS 8 baying systems – a system platform for just about any application. Every enclosure when used in conjunction with the system accessories, is a specialist for very specific tasks. The symmetrical frame profile of the TS 8 ensures a significant space gain plus simple interior installation. This likewise ensures bayability from all sides.

    More

  • Baying systems TS 8, power distribution
    Baying systems TS 8, power distribution

    Baying systems TS 8, for low-voltage switchgear with design certificate to IEC 61 439-1/-2 and DIN EN 61 439-1/-2

    More

  • System enclosures SE 8
    System enclosures SE 8

    Individual sheet steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible interior installation with the TS 8, enabling full integration into the TS 8 product family.

    More

+
[X] Close

Required