Console systems/PC enclosure systems/Industrial Workstations
-
TopConsole system TP
3-part, modular system for individual requirements. Simple one-handed operation and secure latching of the lid stay. Compatibility with system accessories, such as base/plinths and cable entry grommets.
-
One-piece consoles
***New*** One-piece console for operating and monitoring, with large mounting plate and a high protection category of IP 55, available in four different widths. The AX lock plate ensures a uniform appearance, and two-part gland plates are included with the supply for simple cable routing.
-
One-piece consoles TP
One-piece consoles TP, ready-to-use component with high protection category IP 55 in four different widths. Tool-free assembly of the cover with a lid stay. Compatibility with TS8 system accessories, such as base/plinths and cable entry grommets.
-
Universal consoles TP
Universal consoles TP, high level of stability and high protection category because the body is more or less manufactured from a single piece.
-
PC enclosure system
***New*** Secure accommodation of all PC components, from monitors, to PCs, to keyboards. For ultimate ease of operation in a modern design. Perfect protection from humidity and dirt, temperature fluctuations and unauthorised access.
-
PC enclosure system
Secure accommodation of all PC components, from monitors, to PCs, to keyboards. For ultimate ease of operation in a modern design. Perfect protection from humidity and dirt, temperature fluctuations and unauthorised access.
-
Enclosure for tower PC
Enclosure for standard commercially available tower PCs. Protection category IP 54
-
Industrial Workstations
Modular system for professional, attractive workstation design in industrial environments. May be combined with support arm system and command panels. System accessories may be used.