Heaters

  • Enclosure heater without fan
    Enclosure heater without fan

    Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits. Version without fan. Continuous thermal output 10 – 150 W.

    More

  • Enclosure heater with fan
    Enclosure heater with fan

    Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short-circuits. Version with fan. Continuous thermal output 235 – 800 W.

    More

  • Thermoelectric cooler Total cooling/heating output 80/80 W
    Thermoelectric cooler Total cooling/heating output 80/80 W

    The powerful, lightweight climate control units based on Peltier technology provide efficient cooling of command panels and small enclosures. Cooling/heating output 80/80 W.

    More

+
[X] Close

Required