Outdoor climate control

  • TopTherm fan-and-filter units
    TopTherm fan-and-filter units

    Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.

    More

  • TopTherm fan-and-filter units with EC technology
    TopTherm fan-and-filter units with EC technology

    Energy-efficient version of the RTT fan-and-filter units with EC technology. From 180 m³/h with integral control interface (0-10 V / PWM input and tachosignal output) to regulate and monitor the fan.

    More

  • Hose-proof hood to increase the protection category
    Hose-proof hood to increase the protection category

    Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. The protection category IP 56 is achieved in conjunction with a standard filter.

    More

  • Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW
    Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW

    Energy-efficient Blue e+ outdoor wall-mounted cooling units in output categories ranging from 1500 W to 5000 W. With their high protection category of IP 56 / UL type 12/3R/4 and a temperature range of -30 °C to 60 °C, they provide optimum protection in challenging environments. The cooling unit can be mounted in three different ways (external mounting, partial internal mounting and full internal mounting), for example on Toptec project solutions.

    More

  • TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4 0.5 - 2.5 kW
    TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4 0.5 - 2.5 kW

    Energy-efficient Blue e wall-mounted cooling units in output categories 500 W to 2,500 W with integral e-Comfort controller and electric condensate evaporation (from 1000 W) as standard, protection category UL Type 3R/4, 12.

    More

  • Direct Air Cooling (DAC) systems for multifunctional enclosures
    Direct Air Cooling (DAC) systems for multifunctional enclosures

    Roof-mounted Direct Air Cooler for installation in a multifunctional enclosure (MFC). The product compensates very efficiently for high heat losses with a low delta T in the multifunctional enclosure. It uses a highly effective pleated filter to filter ambient air and route it into the multifunctional enclosure, while the heated interior air escapes via a non-return valve. The Direct Air Cooling system (DAC) is fully integrated into the roof of the multifunctional enclosure and thus protected against vandalism.

    More

  • Enclosure heater without fan
    Enclosure heater without fan

    Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits. Version without fan. Continuous thermal output 10 – 150 W.

    More

  • Enclosure heater with fan
    Enclosure heater with fan

    Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short-circuits. Version with fan. Continuous thermal output 235 – 800 W.

    More

+
[X] Close

Required