Power Distribution Unit PDU
-
-
PDU metered
High-end IT rack power distribution: Smart PDU with energy measurement per phase, i.e. output requirement of an entire IT rack
-
PDU metered plus
High-end IT rack power distribution: Smart PDU with energy measurement per slot, i.e. output requirement for each individual consumer.
-
PDU switched
High-end IT rack power distribution: Smart PDU with measurement function per phase and individually switchable output slots.
-
PDU managed
High-end IT rack power distribution with energy measurement and monitoring functions for each individual output slot. Input with CEE connector (16 A/32 A) with C13 and C19 outputs.
-
PDU UK basic
The power distributor is specifically designed for data centres and free-standing racks with UK (BS 1363) connectors.
-
PDU UK, metered version
The power distributor is specifically designed for data centres and free-standing racks with UK (BS 1363) connectors.
-
RCM measurement module – Inline Meter
Autonomous energy metering unit (including differential current monitoring) in a 1 U/19" form factor. The unit is incorporated into the supply lead to the equipment, a PDU basic or a modular PDU without measurement function. All key electrical characteristics are logged.
-
Overvoltage protection module type 3
Compact overvoltage protection module for protecting (type 3) terminal equipment with alarm contact, for mounting on the enclosure frame. The modules are used to protect sensitive hardware and represent the third or final stage in the overvoltage protection chain. Other type 1 or type 2 overvoltage protective devices must additionally be present in the building installation or power distribution system.
-
-
PDU accessories
Slot covers for slots that are currently unused, connector locks to protect against accidental removal, and mounting adaptors for mounting PDUs in network enclosures TE 8000