Baying VX
-
Baying block, internal for VX, VX IT
Supports flexible positioning and all-round mounting at the baying point. Side mounting creates a flush surface, suitable for top mounting.
-
Baying bracket, internal for VX, VX IT
Supports flexible positioning and all-round mounting at the baying point. Fast, secure installation, optionally from the front or from the side, may also be used for baying to the VX base/plinth system.
-
Quick-fit baying clamps for VX
Simply attach the screws, insert the quick-fit baying clamp, tap in with a hammer and lock.
-
Baying connector, external for VX
For mounting on the vertical enclosure sections from the outside.
-
-
Combination angle for VX, TS
For optimum distribution of tensile forces during transportation of bayed enclosures by crane.
-
Baying connector, external, 3 mm for VX IT
For retrospective baying of enclosures with screw-fastened side panels.
-
-
Baying kit, VX25 to TS 8
For extending existing TS 8 bayed enclosure suites with VX25 enclosures.
-
Baying cover, top for VX, VX IT, TS, TS IT
A cover with two end caps may additionally be clipped over the seal between the two enclosures. This prevents dirt and liquid from accumulating on the baying seal.
-
Baying cover, vertical
To balance out the gap between the side panels when baying back-to-back. For enclosure height 2200 mm, or may be cut to length individually for lower heights.
-
Baying seal for VX
For individual use, for baying on all existing enclosure sizes. The seal sits securely around the section edge, and is easily removed at any time without leaving any residues. It is also reusable.