Doors/locks

  • Door variants
    Door variants

    Glazed doors and vented glazed doors allow quick visual inspections of installed components. Sheet steel doors may be installed instead of the rear panel, to provide access to the interior installation from the front and rear.

    More

  • Modular front design for VX
  • Modular front design for TS
  • Viewing windows and operating panels
    Viewing windows and operating panels

    Displays, buttons, switches and other control instruments are protected from dust, liquids and unauthorised access in a high-quality look.

    More

  • Lock systems
    Lock systems

    The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.

    More

  • Interlock kits
    Interlock kits

    UL-compliant safety lock for enclosure suites in accordance with US regulations. The isolator door cover, in conjunction with the operating mechanism, adjacent door lock and interconnecting rods, meets the requirements of UL 508 A.

    More

  • Hinges
    Hinges

    For free-standing enclosures, bayed suites and wall-mounted enclosures in the industrial and IT environment, the optimum door opening angle may be achieved to suit the application

    More

  • Door, internal
    Door, internal

    Supports a wide range of attachment options for the stowage and archiving of documents and the installation of display and control instruments.

    More

  • Dust guard trims
    Dust guard trims

    To protect against dust deposits on the upper edge of the door.

    More

  • Primer/paint
    Primer/paint

    Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

    More

  • Corrosion protection primer
    Corrosion protection primer

    Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard IEC 61439 for low-voltage and switchgear assemblies.

    More

+
[X] Close

Required