Cable entry plates

  • Cable entry plates for VX
    Cable entry plates for VX

    For cable entry grommets and connector grommets, may be exchanged for segments of the divided gland plates supplied as standard.

    More

  • Section for cable entry, centre for VX, SE
    Section for cable entry, centre for VX, SE

    The section is fitted directly onto the gland plates. In this way, when installing the mounting plate in the forward mounting position, the cables may be routed directly onto a cable clamp rail without large bending radii. In conjunction with the cable clamp rail, this enables optimum adjustment between the cable entry and mounting plate.

    More

  • Section for cable entry, rear for VX, SE
    Section for cable entry, rear for VX, SE

    Unlike the section for cable entry, centre, the rear section is mounted directly onto the base opening. In this way, when installing the mounting plate in the rearmost mounting position, the cables may be routed directly onto a cable clamp rail without large bending radii. In conjunction with the cable clamp rail, this enables optimum adjustment between the cable entry and mounting plate.

    More

  • Cable entry plates for installation in TS, SE and PC enclosures
    Cable entry plates for installation in TS, SE and PC enclosures

    Secure cable routing in conjunction with cable entry grommets, connector grommets. Fitted instead of standard gland plates.

    More

  • Cable entry plates for installation in CM enclosures and TP TopConsole system
    Cable entry plates for installation in CM enclosures and TP TopConsole system

    Secure cable routing in conjunction with cable entry grommets, connector grommets. Fitted instead of standard gland plates.

    More

  • Cable entry grommets
    Cable entry grommets

    In conjunction with the cable entry plate, supports simple and fast sealing of cables inserted in the base area of enclosures.

    More

  • Connector grommets
    Connector grommets

    Suitable for cable diameters from 8 to 36 mm.

    More

+
[X] Close

Required