Adaptor

  • Adaptor kit, 3 U
    Adaptor kit, 3 U

    For fastening individual 482.6 mm (19") components, or as an additional mounting facility at the rear of the enclosure.

    More

  • Adaptor, 3 U Depth offset 100 mm
    Adaptor, 3 U Depth offset 100 mm

    Used to recess 482.6 mm (19˝) mounting of equipment inside enclosures with 482.6 mm (19˝) installation in the foremost position, such as server or electronic enclosures.

    More

  • Adaptor, metric to 21"/19"
    Adaptor, metric to 21"/19"

    For fastening of 482.6 mm (19˝) assemblies to metric (535 mm) mounting angles or configuration of combined systems.

    More

+
[X] Close

Required