Perforex laser centre LC

  • Laser centre Perforex LC 3030
    Laser centre Perforex LC 3030

    Perforex laser centres are specifically designed for the automated mechanical modification of standard enclosures. The Perforex LC specialises in 3D laser machining of cubes and contactless, low-vibration machining. Machining of mounting plates including tapped holes is also supported.

    More

  • Safety roof for Perforex LC 3030
    Safety roof for Perforex LC 3030

    Safety roof of the machine housing for Perforex laser centres LC. Mandatory for all machine installation locations that can be viewed from above and for reflective objects located above the laser, such as lights, cable ducts and others.

    More

  • Thread tapping option for Perforex LC 3030
    Thread tapping option for Perforex LC 3030

    Thread tapping option for Perforex laser centre LC including thread tappers and clamping jaws for M3 – M10.

    More

  • Accessories Perforex BC
    Accessories Perforex BC

    Accessories to match the Perforex BC machining centre.

    More

+
[X] Close

Required