Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

    Network/server enclosure TS IT with glazed door, with 482.6 mm (19

    TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles for a load capacity of up to 1,500 kg, available in a range of size variants.
    Go to TS IT selector

Model No. Installation-H Width Height Depth
DK 5510.120 42 U 600 mm 2000 mm 1200 mm
DK 5504.120 24 U 800 mm 1200 mm 1000 mm
DK 5508.120 42 U 600 mm 2000 mm 1000 mm
DK 5505.120 38 U 800 mm 1800 mm 800 mm
DK 5511.120 42 U 800 mm 2000 mm 1200 mm
DK 5507.120 42 U 800 mm 2000 mm 800 mm
DK 5503.120 24 U 800 mm 1200 mm 800 mm
DK 5509.120 42 U 800 mm 2000 mm 1000 mm
DK 5526.120 24 U 600 mm 1200 mm 600 mm
DK 5531.120 47 U 600 mm 2200 mm 800 mm
DK 5513.120 47 U 600 mm 2200 mm 1000 mm
DK 5506.120 42 U 800 mm 2000 mm 600 mm
DK 5512.120 47 U 800 mm 2200 mm 800 mm
DK 5528.120 38 U 600 mm 1800 mm 800 mm
DK 5527.120 38 U 600 mm 1800 mm 600 mm
DK 5516.120 47 U 800 mm 2200 mm 1200 mm
DK 5515.120 47 U 600 mm 2200 mm 1200 mm
DK 5530.120 42 U 600 mm 2000 mm 800 mm
DK 5514.120 47 U 800 mm 2200 mm 1000 mm
DK 5525.120 15 U 600 mm 800 mm 600 mm
DK 5529.120 42 U 600 mm 2000 mm 600 mm
+
[X] Close

Required