Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

    Network/server enclosure TS IT with glazed door, with 482.6 mm (19

    TS IT, sealed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.
    TS IT selector

Model No. Installation-H Width Height Depth
DK 5526.141 24 U 600 mm 1200 mm 600 mm
DK 5509.141 42 U 800 mm 2000 mm 1000 mm
DK 5508.141 42 U 600 mm 2000 mm 1000 mm
DK 5511.141 42 U 800 mm 2000 mm 1200 mm
DK 5506.141 42 U 800 mm 2000 mm 600 mm
DK 5513.141 47 U 600 mm 2200 mm 1000 mm
DK 5527.141 38 U 600 mm 1800 mm 600 mm
DK 5515.141 47 U 600 mm 2200 mm 1200 mm
DK 5529.141 42 U 600 mm 2000 mm 600 mm
DK 5531.141 47 U 600 mm 2200 mm 800 mm
DK 5514.141 47 U 800 mm 2200 mm 1000 mm
DK 5530.141 42 U 600 mm 2000 mm 800 mm
DK 5507.141 42 U 800 mm 2000 mm 800 mm
DK 5510.141 42 U 600 mm 2000 mm 1200 mm
DK 5516.141 47 U 800 mm 2200 mm 1200 mm
DK 5505.141 38 U 800 mm 1800 mm 800 mm
DK 5504.141 24 U 800 mm 1200 mm 1000 mm
DK 5503.141 24 U 800 mm 1200 mm 800 mm
DK 5512.141 47 U 800 mm 2200 mm 800 mm
DK 5528.141 38 U 600 mm 1800 mm 800 mm
+
[X] Close

Required