Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

    Network/server enclosure TS IT with vented door, with 482.6 mm (19

    TS IT, vented, for room climate control 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.
    TS IT Selector

Model No. Installation-H Width Height Depth
DK 5504.181 24 U 800 mm 1200 mm 1000 mm
DK 5515.181 47 U 600 mm 2200 mm 1200 mm
DK 5506.181 42 U 800 mm 2000 mm 600 mm
DK 5529.181 42 U 600 mm 2000 mm 600 mm
DK 5510.181 42 U 600 mm 2000 mm 1200 mm
DK 5511.181 42 U 800 mm 2000 mm 1200 mm
DK 5516.181 47 U 800 mm 2200 mm 1200 mm
DK 5507.181 42 U 800 mm 2000 mm 800 mm
DK 5505.181 38 U 800 mm 1800 mm 800 mm
DK 5526.181 24 U 600 mm 1200 mm 600 mm
DK 5527.181 38 U 600 mm 1800 mm 600 mm
DK 5503.181 24 U 800 mm 1200 mm 800 mm
DK 5508.181 42 U 600 mm 2000 mm 1000 mm
DK 5512.181 47 U 800 mm 2200 mm 800 mm
DK 5513.181 47 U 600 mm 2200 mm 1000 mm
DK 5514.181 47 U 800 mm 2200 mm 1000 mm
DK 5528.181 38 U 600 mm 1800 mm 800 mm
DK 5530.181 42 U 600 mm 2000 mm 800 mm
DK 5531.181 47 U 600 mm 2200 mm 800 mm
DK 5509.181 42 U 800 mm 2000 mm 1000 mm
+
[X] Close

Required