Network/server rack VX IT with vented doors, with 482.6 mm (19") mounting angles, dynamic

    Network/server rack VX IT with vented doors, with 482.6 mm (19

    VX IT, vented, for room climate control, with 482.6 mm (19") mounting angles, dynamic. Available in a variety of sizes.
Model No. Installation-H Width Height Depth
VX 5330.813 42 U 600 mm 2000 mm 800 mm
VX 5307.814 42 U 800 mm 2000 mm 800 mm
VX 5308.813 42 U 600 mm 2000 mm 1000 mm
VX 5309.816 42 U 800 mm 2000 mm 1000 mm
VX 5310.818 42 U 600 mm 2000 mm 1200 mm
VX 5311.816 42 U 800 mm 2000 mm 1200 mm
VX 5313.813 47 U 600 mm 2200 mm 1000 mm
VX 5314.816 47 U 800 mm 2200 mm 1000 mm
VX 5315.818 47 U 600 mm 2200 mm 1200 mm
VX 5316.816 47 U 800 mm 2200 mm 1200 mm
VX 5332.818 52 U 600 mm 2450 mm 1200 mm
VX 5333.816 52 U 800 mm 2450 mm 1200 mm
VX 5334.813 52 U 600 mm 2450 mm 1000 mm
VX 5335.816 52 U 800 mm 2450 mm 1000 mm
+
[X] Close

Required