Network/server rack VX IT with glazed door, with 482.6 mm (19") mounting angles, dynamic

    Network/server rack VX IT with glazed door, with 482.6 mm (19

    VX IT, solid, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting angles, dynamic, for a load capacity of up to 1,500 kg, available in a variety of sizes.
Model No. Installation-H Width Height Depth
VX 5303.824 24 U 800 mm 1200 mm 800 mm
VX 5307.824 42 U 800 mm 2000 mm 800 mm
VX 5308.823 42 U 600 mm 2000 mm 1000 mm
VX 5309.826 42 U 800 mm 2000 mm 1000 mm
VX 5311.826 42 U 800 mm 2000 mm 1200 mm
+
[X] Close

Required