Splitter hole punch, round for stainless steel, round, with triple splitting

    Splitter hole punch, round for stainless steel, round, with triple splitting
    Splitter hole punch, round for stainless steel, round, with triple splitting

    For punching round cut-outs

Model No. For threads For PG Ø punch
AS 4055.115 9 15.2 mm
AS 4055.116 M16 16.2 mm
AS 4055.122 16 22.5 mm
AS 4055.125 M25 25.4 mm
AS 4055.128 21 28.3 mm
AS 4055.130 30.5 mm
AS 4055.132 M32 32.5 mm
AS 4055.134 34.6 mm
AS 4055.137 29 37 mm
AS 4055.140 M40 40.5 mm
AS 4055.143 43.2 mm
AS 4055.147 36 47 mm
AS 4055.118 11 18.6 mm
AS 4055.120 M20 13 20.4 mm
AS 4055.149 49.6 mm
AS 4055.150 M50 50.5 mm
AS 4055.154 42 54 mm
AS 4055.160 48 60 mm
AS 4055.161 61.5 mm
AS 4055.163 M63 63.5 mm
+
[X] Close

Required