Splitter hole punch, round for sheet steel, with triple splitting

    Splitter hole punch, round for sheet steel, with triple splitting
    Splitter hole punch, round for sheet steel, with triple splitting

    For punching round cut-outs

Model No. For threads For PG Ø punch
AS 4055.512 M12 12.5 mm
AS 4055.515 9 15.2 mm
AS 4055.516 M16 16.2 mm
AS 4055.518 11 18.6 mm
AS 4055.520 M20 13 20.4 mm
AS 4055.522 16 22.5 mm
AS 4055.525 M25 25.4 mm
AS 4055.528 21 28.3 mm
AS 4055.530 30.5 mm
AS 4055.532 M32 32.5 mm
AS 4055.534 34.6 mm
AS 4055.537 29 37 mm
AS 4055.540 M40 40.5 mm
AS 4055.543 43.2 mm
AS 4055.547 36 47 mm
AS 4055.549 49.6 mm
AS 4055.550 M50 50.5 mm
AS 4055.554 42 54 mm
AS 4055.560 48 60 mm
AS 4055.561 61.5 mm
AS 4055.563 M63 63.5 mm
+
[X] Close

Required