Connection cable for server/VGA

Model No. 7552.122

  Product Lifecycle  
Expired
  • Connection cable for server/VGA

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 01.01.2019

     

    Close
    Product details

    Combination connection cable between SSC view 8 and the individual servers.

    + Product description

    Product description: Combination connection cable between SSC view 8 and the individual servers, each with 2 HD 15 connectors for video, plus lockable PS/2 connectors at both ends for the keyboard and mouse, colour-coded. USB cable with USB-A and USB-B connector (connection switch) and VGA cable.
    Length: 2 m
    Interfaces: 1 x USB
    VGA (D-Sub HD 15-pole)
    Dimensions: Length: 2 m
    Packs of: 1 pc(s).
    Weight/pack: 0.486 kg
    Customs tariff number: 85444290
    EAN: 4028177597624
    ETIM 7.0: EC002627
    ECLASS 8.0: 27189253
    Product description: DK SSC connection cable, L: 2 m, 1 x USB, For server/VGA

    + Downloads / CAD

     Connection cable for server/VGA

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close