Discontinued article.
Information on the discontinued articles
This item will be discontinued on 30.06.2020
Alternative product recommendation 7979410
PDU managed
Alternative product recommendation 7979410
PDU managed
Close
Product details
High-end IT rack power distributor: Intelligent PDU with CAN bus interface for use with CMC III or PDU managed, switch function and energy data logging per output. Input with CEE connector (16 A/32 A) with C13 and C19 outputs.
More on the product
Create PDF of this page+ Also required
+ Product description
Design: | PDU international, managed version |
---|---|
Product description: | High-end power distribution in the IT rack with energy measurement and monitoring functions for each individual output slot Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system The TS IT rack even supports tool-free assembly. The compact design allows simple assembly. The installed bistable relays and OLED display keep energy consumption in the PDU low. An integral Web server offers a direct network connection with extensive user administration functions. Redundant power is supplied from all phases and additionally via an existing Power over Ethernet network. The PDU offers extensive management and monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability. The PDU has a CAN bus interface for connecting slave PDUs. Ambient monitoring is also possible with up to 4 CMC III sensors (temperature, humidity, access, vandalism). |
Material: | Aluminium section, black anodised |
Dimensions: |
Width: 44 mm Depth: 85 mm Length: 775 mm |
No. of sockets and type: | 12 x C13 |
Sockets: | 12 x IEC 320 socket C13 |
Rated current (max.): | 16 A |
Infeeds: |
Qty.: 1 Phases per infeed: 1~ |
Length of connection cable: | 3 m |
Type of electrical connection: | C20 |
Directives: |
EMC Directive 2014/30/EU Low Voltage Directive 2014/35/EU |
Standards: | EN 60950-1 |
Operating temperature range: | 0 °C...45 °C |
Ambient humidity (non-condensing): | 10...95 % |
Storage temperature range: | -25 °C...70 °C |
To fit: | Enclosure type: TS IT: ≥ 1,200 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 3,57 kg |
Customs tariff number: | 85366990 |
EAN: | 4028177685376 |
ETIM 7.0: | EC000330 |
ECLASS 8.0: | 27142604 |
Product description: | DK PDU international, managed version, Measurement-/monitoring functions for each slot, switchable, WLD: 44x775x85 mm, 12xC13, black, C20, 1~, 16 A |
+ Downloads / CAD
Data Sheets: | |
---|---|
Documentation: |
+ Add accessories
+ Tender texts
Rittal PDU managed, Model No.: DK 7955.401
Compact power distribution system for use in IT servers and network
enclosures. Vertical mounting using the universal support (supplied) for
common IT racks. Suitable for tool-less, fast assembly in Rittal TS IT
racks, by means of special "Plug&Play" fastening system (also supplied).
Sturdy aluminium enclosure with fixed output slots (EN60320/C13 or
EN60320/C19, depending on the type). The output slots can be protected
with a latch to prevent inadvertent cable withdrawal. Unused slots can
be closed with covers. This prevents the inadvertent overloading of
individual phases and circuits. At the input end, the PDU has an
EN60320/C20 connector, and a suitable connection cable is available as
an accessory.
The "PDU managed" has extensive management features for power and output
monitoring at each slot. Each slot can be activated via bistable relays.
The basic configuration can be set via the integrated OLED colour
display, and the electrical consumption data can be accessed rapidly.
Remote access to the PDU's Web server is possible via the network
interface. The consumption parameters can be transmitted to a DCIM
software application via SNMP. Up to four sensors
(temperature/humidity/access) can be connected to the CAN-interface to
monitor the environmental parameters.
The warranty period is 24 months during normal operation as intended.
Technical specifications of the "PDU managed"
Input voltage range (L-N): 90 V - 250 V AC, 50-60 Hz
Input current: 16 A
No. of phases: 1
Marking of the phases, (3-phase PDUs only:L1, L2, L3): Brown, black,
grey
Number of slots, type EN60320/C13 (total): 12
Number of slots, type EN60320/C13 (per phase/fuse): 12
Number of slots, type EN60320/C19 (total): 0
Number of slots, type EN60320/C19 (per phase/fuse): 0
Number of circuit breakers: 0
Individually switchable slots: YES
(bistable relays, low internal consumption)
PDU input connector: EN60320 C20
Length of the connection cable: 3m
Connection cable type: H05-VV
Number of wires: 3
Cable cross section: 2.5 mm²
PDU enclosure width: 44 mm (1 U)
PDU enclosure depth: 85 mm
PDU enclosure height: 775 mm
PDU material: Aluminium, anodized, RAL 9005 (black)
PDU mounting adapter: Plastic, black
Measurement functions: Measurement per output or slot
Recorded values: Voltage (V), current (A) and frequency (Hz)
Active power (kW), active energy (kWh), apparent power (kVA)
Power factor
Neutral current measurement
Fuse monitoring
(with 32 A/63 A versions)
Voltage, measurement range 90 to 250 V
Voltage resolution 0.1 V
Voltage accuracy 2%
Current measurement range 0 - 16 A
Current resolution 0.1 A
Current accuracy 2%
Frequency accuracy 2%
Active Power (kW) accuracy 2%
Apparent power (kVA) accuracy 2%
Active energy (kWh) accuracy 1%
Power factor accuracy 2%
Freely adjustable thresholds for warning/alarm: Yes
Operating hours counter: Yes
Display: OLED, RGB, 128x128 pixels
Network interface: RJ45, integrated Web server
Supported protocols:
HTTP, HTTPS, SSL, SSH, NTP, and Telnet
TCP/IP v4 and v6, DHCP, DNS, NTP, and Syslog
SNMP v1, v2c and v3, XML
FTP/SFTP (update / file transfer)
E-mail dispatch (SMTP)
User management, including rights management: Yes
LDAP(S) / Radius / Active Directory connection: Yes
USB port for firmware update and data logging function: Yes
CAN-bus interface: RJ45, to connect sensors
CAN sensor types: Temperature, temperature/humidity
Infrared access sensor, vandalism sensor
Maximum number of sensors per PDU: 4
Plug and Play drivers in the Rittal RiZone DCIM software: Yes
Conformity: CE
Standards:
Safety: EN 60950-1
EMC:
EN 55022 / B
EN 61000-4-2
EN 61000-4-3
EN 61000-6-2
EN 61000-6-3
Safety guideline: 2006/95/EC
EMC Directive: 2004/108/EC
MTBF (at 40°C) 80,000 hours
Protection category: IP 20 (EN 60529)
Protection category: Class 3
Level of contamination: 2
Overvoltage class: II
Environmental properties: RoHS
Storage temperature -25°C to +70°C
Ambient temperatures 0°C to +45°C
Relative humidity 10 to 95% RH, non-condensing
Connector locking C13 and C19: 1x (further optional DK 7955.020)
C13 covers in range of goods supplied: 8x (further optional DK 7955.010)
C19 covers in range of goods supplied: 2x (further optional DK 7955.015)
Warranty: 24 months
Type: Rittal PDU managed, Model No.: DK 7955.401
Compact power distribution system for use in IT servers and network
enclosures. Vertical mounting using the universal support (supplied) for
common IT racks. Suitable for tool-less, fast assembly in Rittal TS IT
racks, by means of special "Plug&Play" fastening system (also supplied).
Sturdy aluminium enclosure with fixed output slots (EN60320/C13 or
EN60320/C19, depending on the type). The output slots can be protected
with a latch to prevent inadvertent cable withdrawal. Unused slots can
be closed with covers. This prevents the inadvertent overloading of
individual phases and circuits. At the input end, the PDU has an
EN60320/C20 connector, and a suitable connection cable is available as
an accessory.
The "PDU managed" has extensive management features for power and output
monitoring at each slot. Each slot can be activated via bistable relays.
The basic configuration can be set via the integrated OLED colour
display, and the electrical consumption data can be accessed rapidly.
Remote access to the PDU's Web server is possible via the network
interface. The consumption parameters can be transmitted to a DCIM
software application via SNMP. Up to four sensors
(temperature/humidity/access) can be connected to the CAN-interface to
monitor the environmental parameters.
The warranty period is 24 months during normal operation as intended.
Technical specifications of the "PDU managed"
Input voltage range (L-N): 90 V - 250 V AC, 50-60 Hz
Input current: 16 A
No. of phases: 1
Marking of the phases, (3-phase PDUs only:L1, L2, L3): Brown, black,
grey
Number of slots, type EN60320/C13 (total): 12
Number of slots, type EN60320/C13 (per phase/fuse): 12
Number of slots, type EN60320/C19 (total): 0
Number of slots, type EN60320/C19 (per phase/fuse): 0
Number of circuit breakers: 0
Individually switchable slots: YES
(bistable relays, low internal consumption)
PDU input connector: EN60320 C20
Length of the connection cable: 3m
Connection cable type: H05-VV
Number of wires: 3
Cable cross section: 2.5 mm²
PDU enclosure width: 44 mm (1 U)
PDU enclosure depth: 85 mm
PDU enclosure height: 775 mm
PDU material: Aluminium, anodized, RAL 9005 (black)
PDU mounting adapter: Plastic, black
Measurement functions: Measurement per output or slot
Recorded values: Voltage (V), current (A) and frequency (Hz)
Active power (kW), active energy (kWh), apparent power (kVA)
Power factor
Neutral current measurement
Fuse monitoring
(with 32 A/63 A versions)
Voltage, measurement range 90 to 250 V
Voltage resolution 0.1 V
Voltage accuracy 2%
Current measurement range 0 - 16 A
Current resolution 0.1 A
Current accuracy 2%
Frequency accuracy 2%
Active Power (kW) accuracy 2%
Apparent power (kVA) accuracy 2%
Active energy (kWh) accuracy 1%
Power factor accuracy 2%
Freely adjustable thresholds for warning/alarm: Yes
Operating hours counter: Yes
Display: OLED, RGB, 128x128 pixels
Network interface: RJ45, integrated Web server
Supported protocols:
HTTP, HTTPS, SSL, SSH, NTP, and Telnet
TCP/IP v4 and v6, DHCP, DNS, NTP, and Syslog
SNMP v1, v2c and v3, XML
FTP/SFTP (update / file transfer)
E-mail dispatch (SMTP)
User management, including rights management: Yes
LDAP(S) / Radius / Active Directory connection: Yes
USB port for firmware update and data logging function: Yes
CAN-bus interface: RJ45, to connect sensors
CAN sensor types: Temperature, temperature/humidity
Infrared access sensor, vandalism sensor
Maximum number of sensors per PDU: 4
Plug and Play drivers in the Rittal RiZone DCIM software: Yes
Conformity: CE
Standards:
Safety: EN 60950-1
EMC:
EN 55022 / B
EN 61000-4-2
EN 61000-4-3
EN 61000-6-2
EN 61000-6-3
Safety guideline: 2006/95/EC
EMC Directive: 2004/108/EC
MTBF (at 40°C) 80,000 hours
Protection category: IP 20 (EN 60529)
Protection category: Class 3
Level of contamination: 2
Overvoltage class: II
Environmental properties: RoHS
Storage temperature -25°C to +70°C
Ambient temperatures 0°C to +45°C
Relative humidity 10 to 95% RH, non-condensing
Connector locking C13 and C19: 1x (further optional DK 7955.020)
C13 covers in range of goods supplied: 8x (further optional DK 7955.010)
C19 covers in range of goods supplied: 2x (further optional DK 7955.015)
Warranty: 24 months
Type: Rittal PDU managed, Model No.: DK 7955.401