PDU international, managed version

Model No. 7955.411

  Product Lifecycle  
Expired
  • PDU international, managed version
  • PDU international, managed version

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 30.01.2020
    This item is being replaced by 7979416
    PDU managed
     

    Close
    Product details

    High-end IT rack power distributor: Intelligent PDU with CAN bus interface for use with CMC III or PDU managed, switch function and energy data logging per output. Input with CEE connector (16 A/32 A) with C13 and C19 outputs.

    + Product description

    Design: PDU international, managed version
    Product description: High-end power distribution in the IT rack with energy measurement and monitoring functions for each individual output slot Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system The TS IT rack even supports tool-free assembly. The compact design allows simple assembly. The installed bistable relays and OLED display keep energy consumption in the PDU low. An integral Web server offers a direct network connection with extensive user administration functions. Redundant power is supplied from all phases and additionally via an existing Power over Ethernet network. The PDU offers extensive management and monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability. The PDU has a CAN bus interface for connecting slave PDUs. Ambient monitoring is also possible with up to 4 CMC III sensors (temperature, humidity, access, vandalism).
    Material: Aluminium section, black anodised
    Dimensions: Width: 44 mm
    Depth: 85 mm
    Length: 1,400 mm
    No. of sockets and type: 24 x C13 / 4 x C19
    Sockets: 24 x IEC 320 socket C13
    4 x IEC 320 socket C19
    Rated current (max.): 32 A
    Infeeds: Qty.: 1
    Phases per infeed: 1~
    Length of connection cable: 3 m
    Type of electrical connection: CEE
    Number RJ45 ports for sensor units max: 2
    Directives: EMC Directive 2014/30/EU
    Low Voltage Directive 2014/35/EU
    Standards: EN 60950-1
    Operating temperature range: 0 °C...45 °C
    Ambient humidity (non-condensing): 10...95 %
    Storage temperature range: -25 °C...70 °C
    To fit: Enclosure type: TS IT: ≥ 1,800 mm
    Packs of: 1 pc(s).
    Weight/pack: 6 kg
    Customs tariff number: 85366990
    EAN: 4028177685390
    ETIM 7.0: EC000330
    ECLASS 8.0: 27142604
    Product description: DK PDU international, managed version, Measurement-/monitoring functions for each slot, switchable, WLD: 44x1400x85 mm, 24xC13, 4xC19, black, CEE, 1~, 32 A

    + Downloads / CAD

    Data Sheets:
    Technical system catalogue: 
    DE EN PL
    Visio Shapes: 
    DE, EN
    Documentation:
    Instructions: 
    DE DE, EN, FR EN

    + Add accessories

    + Tender texts

    Type: Rittal PDU managed, Model No.: DK 7955.411

    Compact power distribution system for use in IT servers and network
    enclosures. Vertical mounting using the universal support (supplied) for
    common IT racks. Suitable for tool-less, fast assembly in Rittal TS IT
    racks, by means of special "Plug&Play" fastening system (also supplied).
    Sturdy aluminium enclosure with fixed output slots (EN60320/C13 or
    EN60320/C19, depending on the type). The output slots can be protected
    with a latch to prevent inadvertent cable withdrawal. Unused slots can
    be closed with covers. This prevents the inadvertent overloading of
    individual phases and circuits. The circuits/phases are marked in colour
    with multiphase PDU versions. Depending on the version, a fixed
    connection cable with a CEE connector is installed, so that the PDU is
    immediately ready for use.
    The "PDU managed" has extensive management features for power and output
    monitoring at each slot. Each slot can be activated via bistable relays.
    The basic configuration can be set via the integrated OLED colour
    display, and the electrical consumption data can be access rapidly.
    Remote access to the PDU's Web server is possible via the network
    interface. The consumption parameters can be transmitted to a DCIM
    software application via SNMP. Up to four sensors
    (temperature/humidity/access) can be connected to the CAN-interface to
    monitor the environmental parameters.
    The warranty period is 24 months during normal operation as intended.

    Technical specifications of the "PDU managed"
    Input voltage range (L-N): 90V - 250(400) V AC, 50-60 Hz
    Input current: 32 A
    No. of phases: 1
    Marking of the phases, (3-phase PDUs only: L1, L2, L3): Brown, black,
    grey

    Number of slots, type EN60320/C13 (total): 24
    Number of slots, type EN60320/C13 (per phase/fuse): 12
    Number of slots, type EN60320/C19 (total): 4
    Number of slots, type EN60320/C19 (per phase/fuse): 2
    Number of circuit breakers: 2
    Electromagnetic circuit breakers: 16 A, type C

    Individually switchable slots: YES
    (bistable relays, low internal consumption)

    PDU input connector: EN60309 / CEE
    Length of the connection cable: 3 m
    Connection cable type: H05-VV
    Number of wires: 3
    Cable cross section: 4 mm²

    PDU enclosure width: 44 mm (1 U)
    PDU enclosure depth: 85 mm
    PDU enclosure height: 1400 mm

    PDU material: Aluminium, anodized, RAL 9005 (black)
    PDU mounting adapter: Plastic, black
    Measurement functions: Measurement per output or slot
    Recorded values: Voltage (V), current (A) and frequency (Hz)
    Active power (kW), active energy (kWh), apparent power (kVA)
    Power factor
    Neutral current measurement
    Fuse monitoring
    (with 32 A/63 A versions)
    Voltage, measurement range 90 to 250 V
    Voltage resolution 0.1 V
    Voltage accuracy 2%
    Current measurement range 0 to 32 A
    Current resolution 0.1 A
    Current accuracy 2%
    Frequency accuracy 2%
    Active Power (kW) accuracy 2%
    Apparent power (kVA) accuracy 2%
    Active energy (kWh) accuracy 1%
    Power factor accuracy 2%
    Freely adjustable thresholds for warning/alarm: Yes
    Operating hours counter: Yes

    Display: OLED, RGB, 128x128 pixels

    Network interface: RJ45, integrated Web server
    Supported protocols:
    HTTP, HTTPS, SSL, SSH, NTP, and Telnet
    TCP/IP v4 and v6, DHCP, DNS, NTP, and Syslog
    SNMP v1, v2c and v3, XML
    FTP/SFTP (update / file transfer)
    E-mail dispatch (SMTP)
    User management, including rights management: Yes
    LDAP(S) / Radius / Active Directory connection: Yes
    USB port for firmware update and data logging function: Yes
    CAN-bus interface: RJ45, to connect sensors
    CAN sensor types: Temperature, temperature/humidity (combined),
    Infrared access sensor, vandalism sensor
    Maximum number of sensors per PDU: 4
    Plug and Play drivers in the Rittal RiZone DCIM software: Yes

    Conformity: CE
    Standards:
    Safety: EN 60950-1
    EMC:
    EN 55022 / B
    EN 61000-4-2
    EN 61000-4-3
    EN 61000-6-2
    EN 61000-6-3
    Safety guideline: 2006/95/EC
    EMC Directive: 2004/108/EC

    MTBF (at 40°C) 80,000 hours
    Protection category: IP 20 (EN 60529)
    Protection category: Class 3
    Level of contamination: 2
    Overvoltage class: II
    Environmental properties: RoHS
    Storage temperature -25°C to +70°C
    Ambient temperatures 0°C to +45°C
    Relative humidity 10 to 95% RH, non-condensing

    Connector locking C13 and C19: 1x (further optional DK 7955.020)
    C13 covers in range of goods supplied: 8x (further optional DK 7955.010)
    C19 covers in range of goods supplied: 2x (further optional DK 7955.015)

    Warranty: 24 months

    Type: Rittal PDU managed, Model No.: DK 7955.411

     PDU international, managed version

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close