Discontinued article.
Information on the discontinued articles
This item will be discontinued on 31.01.2020
This item is being replaced by 7979116
PDU basic
This item is being replaced by 7979116
PDU basic
Close
Product details
IT rack power distribution in a range of different variants. Input with CEE connector (16 A/32 A) and C13 and C19 outputs. Distribution output from 3.7 kW to 22 kW.
More on the product
Create PDF of this page+ Product description
Design: | PDU Basic |
---|---|
Product description: | Robust, compact basic power distributor for the IT environment. Thanks to the compact PDU, any IT rack may be easily equipped with a professional power distribution system. With the TS IT rack, assembly is even tool-free. The compact design allows simple assembly. |
Material: | Aluminium section, black anodised |
Dimensions: |
Width: 44 mm Depth: 62 mm Length: 1,115 mm |
No. of sockets and type: | 24 x C13 / 4 x C19 |
Sockets: |
24 x IEC 320 socket C13 4 x IEC 320 socket C19 |
Rated current (max.): | 32 A |
Infeeds: |
Qty.: 1 Phases per infeed: 1~ |
Length of connection cable: | 3 m |
Type of electrical connection: | CEE |
Number RJ45 ports for sensor units max: | 2 |
Directives: |
EMC Directive 2014/30/EU Low Voltage Directive 2014/35/EU |
Standards: | EN 60950-1 |
Operating temperature range: | 0 °C...45 °C |
Ambient humidity (non-condensing): | 10...95 % |
Storage temperature range: | -25 °C...70 °C |
To fit: | Enclosure type: TS IT: ≥ 1,800 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 4.094 kg |
ETIM 7.0: | EC000330 |
ECLASS 8.0: | 27142604 |
Product description: | DK PDU international, basic version, Compact basic power distributor, WLD: 44x1115x62 mm, 24xC13, 4xC19, black, CEE, 1~, 32 A |
+ Downloads / CAD
Data Sheets: | |
---|---|
Documentation: |
Instructions:
DE, EN, FR
|