More on the product
Create PDF of this page+ Product description
Product description: | Combination connection cable between SSC view 8 and the individual servers, each with 2 HD 15 connectors for video, plus lockable PS/2 connectors at both ends for the keyboard and mouse, colour-coded. USB cable with USB-A and USB-B connector (connection switch) and VGA cable. |
---|---|
Length: | 4 m |
Interfaces: |
2 x PS/2 (lockable) VGA (D-Sub HD 15-pole) |
Dimensions: | Length: 4 m |
Packs of: | 1 pc(s). |
Weight/pack: | 0,6 kg |
Customs tariff number: | 85444290 |
EAN: | 4028177438675 |
ETIM 7.0: | EC002627 |
ECLASS 8.0: | 27189253 |
Product description: | DK SSC connection cable, L: 4 m, PS/2, For server/VGA |
+ Tender texts
SSC View 8
Description:
CPU cable for Rittal KVM Switch SSC View 8
cable length 4m
Model No:. 7552.120
Combination connection cable with 2x HD15 connectors
for analogue video (VGA) screw-type, and 2 each PS/2
connectors with locking device for keyboard and mouse.
These connection cables are fitted with special PS/2
(Mini DIN) connectors, protected against unintentional
drawing, colour-marked.
For withdrawing a locking device at the connector must
be manipulated.
Length: 4m inclusive colour-marked connector plugs
Description:
CPU cable for Rittal KVM Switch SSC View 8
cable length 4m
Model No:. 7552.120
Combination connection cable with 2x HD15 connectors
for analogue video (VGA) screw-type, and 2 each PS/2
connectors with locking device for keyboard and mouse.
These connection cables are fitted with special PS/2
(Mini DIN) connectors, protected against unintentional
drawing, colour-marked.
For withdrawing a locking device at the connector must
be manipulated.
Length: 4m inclusive colour-marked connector plugs