Network rack TE 8000 Pre-configured

Model No. 7888.850

  Product Lifecycle  
Expired
  • Network rack TE 8000 Pre-configured

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 30.06.2022
    Alternative product recommendation 5307154
    Network/server rack VX IT with glazed door, pre-configured, with 482.6 mm (19") mounting angles, standard
     

    Close
    Product details

    TE 8000 IT enclosure, pre-configured with essential components of cable routing, earthing and siting.

     Recommended accessories

    + Product description

    Benefits: No frame structure
    Optimum accessibility
    Readily dismantled and therefore easily installed
    Interchangeable door hinge
    Material: Enclosure: Sheet steel
    Glazed door: Single-pane safety glass, 3 mm
    Surface finish: Mounting frame: Dipcoat-primed
    Enclosure panels: Powder-coated
    Colour: RAL 7035
    Supply includes: Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
    Glazed door at the front, including 130° hinge, designer handle and security lock 3524 E
    Sheet steel door at the rear, including 130° hinge, security lock 3524 E
    Side panels, lockable, including security lock 3524 E
    Base frame with maximum cut-out (for optional population with module plates)
    Roof plate including concealed cut-out for cable entry and optional fan
    4 levelling feet, M12, including base/plinth adaptor (supplied loose)
    4 spacers, 20 mm (supplied loose) to raise the roof plate
    Base/plinth system VX, 100 mm, vented
    Tested frame earthing to IEC 60 950, fitted
    4 cable guide rails, for cable clamping in the enclosure depth via cable clamps (supplied loose)
    10 cable shunting rings, metal, 125 x 65 mm (supplied loose)
    12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
    50 multi-tooth screws, conductive (supplied loose)
    Brush kit for cable entry in the roof (supplied loose)
    Dimensions: Width: 800 mm
    Height: 2,000 mm
    Depth: 800 mm
    Units: 42 U
    Height including base/plinth: 2.100 mm
    Free mounting space to the 482.6 mm (19") level, front/rear: 130 mm / 130 mm / 
    Distance between levels as delivered: 495 mm
    Load capacity: 4.000 N
    Protection category to IEC 60 529: IP 20
    Basic material: Sheet steel
    Packs of: 1 pc(s).
    Weight/pack: 124 kg
    Customs tariff number: 94032080
    EAN: 4028177801493
    ETIM 7.0: EC002499
    ECLASS 8.0: 27180207
    Product description: TE Network enclosure TE 8000, WHD: 800x2000+100x800 mm, 42 U, With glazed door, Pre-configured

    + Downloads / CAD

    Data Sheets:
    Technical details: 
    DE
    Documentation:
    Instructions: 
    DE, EN, FR

    + Add accessories

    + Tender texts

    TE 8000 network enclosure, pre-configured
    Item TE 7888.850

    Screw-fastened, dismountable enclosure design based on two
    self-supporting 482.6 mm (19") mounting angles, which simultaneously
    form the supporting enclosure frame. Roof and modular base frames
    connected together using 482.6 mm (19") mounting frames to form a
    supporting enclosure frame. Plug-in, lockable side panels, including
    3524 E security lock. Sheet steel glazed door at the front, with 3 mm
    single-pane safety glass, solid sheet steel door at the rear. Both
    include 2-point locking rod, designer handle at the front, lock trim
    panel at the rear, both with replaceable logo and security lock 3524 E,
    can be exchanged for Ergoform-S handle system for integrating a
    semi-cylinder if required. Door hinge may be swapped to opposite side,
    130° door opening angle. Doors are attached to the roof and base frame
    by 2 pin hinges. Doors may be quickly fitted/dismantled or exchanged.
    Three-point latch via additional central locking point available on
    request. Roof plate, one-piece, with rear opening for optional cable
    entry and cut-out in the centre for passive ventilation or retrofitting
    of an active fan unit including thermostat. Both openings are sealed
    with cover plates in the delivered state (protection category IP 20).
    Cable entry may be activated by retrofitting of brush strips. Base frame
    with maximum cut-out for optional population with module plates. Two
    depth-adjustable 482.6 mm (19") mounting frames with integrated 25 mm
    system punching are used for the internal assembly. Mounting frames may
    be secured infinitely by means of slot attachment. 200 kg load capacity
    per frame, max. 400 kg for each rack. The enclosure system is a bayable
    system.

    Pre-configured enclosure version:
    With 100 mm vented Flex-Block base/plinth system, tested, pre-configured
    frame earthing to EN 60950, accessories for cable routing (cable clamp
    rails, cable shunting rings) and 482.6 mm assembly parts, already
    included with the supply.

    Supply includes: Enclosure including vented base/plinth and spacer bolts
    for raising the roof.

    Material: Sheet steel

    Surface finish: RAL 7035

    Approvals: ---

    Dimensions (WHD): 800 x (2000+100) x 800 mm

    Installation clearance height: 42 U

    Protection category: IP 20 (for sealed mounting openings in the roof
    plate)

    Model No: TE 7888.850

    Manufacturer: Rittal GmbH & Co. KG

     Network rack TE 8000 Pre-configured

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close