Discontinued article.
Information on the discontinued articles
This item will be discontinued on 30.01.2020
This item is being replaced by 7979215
PDU metered
This item is being replaced by 7979215
PDU metered
Close
Product details
Compact power distributor with energy measurement per phase and/or infeed. Rapid overview of the power requirements of a complete IT rack. Distribution output up to 22 kW
More on the product
Create PDF of this page+ Product description
Design: | PDU, metered |
---|---|
Product description: | Energy measurement per phase, i.e. output requirement of an entire IT rack. Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system. The compact design allows simple assembly – with the TS IT rack, assembly is even tool-free. The OLED display shows the energy consumption. An integral Web server offers a direct network connection with extensive user administration functions. Redundant power is supplied from all phases and additionally via an existing Power-over-Ethernet network. The PDU offers extensive monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability. |
Material: | Aluminium section, black anodised |
Dimensions: |
Width: 44 mm Depth: 62 mm Length: 1,225 mm |
No. of sockets and type: | 24 x C13 / 4 x C19 |
Sockets: |
24 x IEC 320 socket C13 4 x IEC 320 socket C19 |
Rated current (max.): | 16 A |
Infeeds: |
Qty.: 1 Phases per infeed: 1~ |
Length of connection cable: | 3 m |
Type of electrical connection: | CEE |
Directives: |
EMC Directive 2014/30/EU Low Voltage Directive 2014/35/EU |
Standards: | EN 60950-1 |
Operating temperature range: | 0 °C...45 °C |
Ambient humidity (non-condensing): | 10...95 % |
Storage temperature range: | -25 °C...70 °C |
To fit: | Enclosure type: TS IT: ≥ 1,800 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 7 kg |
Customs tariff number: | 85366990 |
EAN: | 4028177685284 |
ETIM 7.0: | EC000330 |
ECLASS 8.0: | 27142604 |
Product description: | DK PDU international, metered version, Energy measurement per phase, WLD: 44x1225x62 mm, 24xC13, 4xC19, black, CEE, 1~, 16 A |
+ Downloads / CAD
Data Sheets: | |
---|---|
Documentation: |
+ Add accessories
+ Tender texts
Rittal PDU metered, Model No.: DK 7955.210
Compact power distribution system for use in IT servers and network
enclosures. Vertical mounting using the universal support (supplied) for
common IT racks. Suitable for tool-less, fast assembly in Rittal TS IT
racks, by means of special "Plug&Play" fastening system (also supplied).
Sturdy aluminium enclosure with fixed output slots (EN60320/C13 or
EN60320/C19, depending on the type). The output slots can be protected
with a latch to prevent inadvertent cable withdrawal. Unused slots can
be closed with covers. This prevents the inadvertent overloading of
individual phases and circuits. The circuits/phases are marked in colour
with multiphase PDU versions. Depending on the version, a fixed
connection cable with a CEE connector is installed, so that the PDU is
immediately ready for use.
The "PDU metered" has extensive management features for the power and
output monitoring of each phase. The basic configuration can be set via
the integrated OLED colour display, and the electrical consumption data
can be accessed rapidly. Remote access to the PDU's Web server is
possible via the network interface. The consumption parameters can be
transmitted to a DCIM software application via SNMP. Up to four sensors
(temperature/humidity/access) can be connected to the CAN-interface to
monitor the environmental parameters.
The warranty period is 24 months during normal operation as intended.
Technical specifications of the "PDU metered"
Input voltage range (L-N): 90 V - 250(400) V AC, 50-60 Hz
Input current: 16 A
No. of phases: 1
Marking of the phases, (3-phase PDUs only: L1, L2, L3): Brown, black,
grey
Number of slots, type EN60320/C13 (total): 24
Number of slots, type EN60320/C13 (per phase/fuse): 24
Number of slots, type EN60320/C19 (total): 4
Number of slots, type EN60320/C19 (per phase/fuse): 4
Number of circuit breakers: 0
Individually switchable slots: NO
PDU input connector: EN60309 / CEE
Length of the connection cable: 3 m
Connection cable type: H05-VV
Number of wires: 3
Cable cross section: 2.5 mm²
PDU enclosure width: 44 mm (1 U)
PDU enclosure depth: 62 mm
PDU enclosure height: 1225 mm
PDU material: Aluminium, anodized, RAL 9005 (black)
PDU mounting adapter: Plastic, black
Measurement functions:
Measurement of each phase and/or power supply
Recorded values (per phase):
Voltage (V), current (A) and frequency (Hz)
Active power (kW), active energy (kWh), apparent power (kVA)
Power factor
Fuse monitoring
(with 32 A/63 A versions)
Voltage, measurement range 90 to 250 V
Voltage resolution 0.1 V
Voltage accuracy 2%
Current measurement range 0 - 16 A
Current resolution 0.1 A
Current accuracy 2%
Frequency accuracy 2%
Active Power (kW) accuracy 2%
Apparent power (kVA) accuracy 2%
Active energy (kWh) accuracy 1%
Power factor accuracy 2%
Freely adjustable thresholds for warning/alarm: Yes
Operating hours counter: Yes
Display: OLED, RGB, 128x128 pixels
Network interface: RJ45, integrated Web server
Supported protocols:
HTTP, HTTPS, SSL, SSH, NTP, and Telnet
TCP/IP v4 and v6, DHCP, DNS, NTP, and Syslog
SNMP v1, v2c and v3, XML
FTP/SFTP (update / file transfer)
E-mail dispatch (SMTP)
User management, including rights management: Yes
LDAP(S) / Radius / Active Directory connection: Yes
USB port for firmware update and data logging function: Yes
CAN-bus interface: RJ45, to connect sensors
CAN sensor types: Temperature, temperature/humidity (combined),
Infrared access sensor, vandalism sensor
Maximum number of sensors per PDU: 4
Plug and Play drivers in the Rittal RiZone DCIM software: Yes
Conformity: CE
Standards:
Safety: EN 60950-1
EMC: EN 55022 / B
EN 61000-4-2
EN 61000-4-3
EN 61000-6-2
EN 61000-6-3
Safety guideline: 2006/95/EC
EMC Directive: 2004/108/EC
MTBF (at 40°C) 80,000 hours
Protection category: IP 20 (EN 60529)
Protection category: Class 3
Level of contamination: 2
Overvoltage class: II
Environmental properties: RoHS
Storage temperature -25°C to +70°C
Ambient temperatures 0°C to +45°C
Relative humidity 10 to 95% RH, non-condensing
Connector locking C13 and C19: 1x (further optional DK 7955.020)
C13 covers in range of goods supplied: 8x (further optional DK 7955.010)
C19 covers in range of goods supplied: 2x (further optional DK 7955.015)
Warranty: 24 months
Type: Rittal PDU metered, Model No.: DK 7955.210
Compact power distribution system for use in IT servers and network
enclosures. Vertical mounting using the universal support (supplied) for
common IT racks. Suitable for tool-less, fast assembly in Rittal TS IT
racks, by means of special "Plug&Play" fastening system (also supplied).
Sturdy aluminium enclosure with fixed output slots (EN60320/C13 or
EN60320/C19, depending on the type). The output slots can be protected
with a latch to prevent inadvertent cable withdrawal. Unused slots can
be closed with covers. This prevents the inadvertent overloading of
individual phases and circuits. The circuits/phases are marked in colour
with multiphase PDU versions. Depending on the version, a fixed
connection cable with a CEE connector is installed, so that the PDU is
immediately ready for use.
The "PDU metered" has extensive management features for the power and
output monitoring of each phase. The basic configuration can be set via
the integrated OLED colour display, and the electrical consumption data
can be accessed rapidly. Remote access to the PDU's Web server is
possible via the network interface. The consumption parameters can be
transmitted to a DCIM software application via SNMP. Up to four sensors
(temperature/humidity/access) can be connected to the CAN-interface to
monitor the environmental parameters.
The warranty period is 24 months during normal operation as intended.
Technical specifications of the "PDU metered"
Input voltage range (L-N): 90 V - 250(400) V AC, 50-60 Hz
Input current: 16 A
No. of phases: 1
Marking of the phases, (3-phase PDUs only: L1, L2, L3): Brown, black,
grey
Number of slots, type EN60320/C13 (total): 24
Number of slots, type EN60320/C13 (per phase/fuse): 24
Number of slots, type EN60320/C19 (total): 4
Number of slots, type EN60320/C19 (per phase/fuse): 4
Number of circuit breakers: 0
Individually switchable slots: NO
PDU input connector: EN60309 / CEE
Length of the connection cable: 3 m
Connection cable type: H05-VV
Number of wires: 3
Cable cross section: 2.5 mm²
PDU enclosure width: 44 mm (1 U)
PDU enclosure depth: 62 mm
PDU enclosure height: 1225 mm
PDU material: Aluminium, anodized, RAL 9005 (black)
PDU mounting adapter: Plastic, black
Measurement functions:
Measurement of each phase and/or power supply
Recorded values (per phase):
Voltage (V), current (A) and frequency (Hz)
Active power (kW), active energy (kWh), apparent power (kVA)
Power factor
Fuse monitoring
(with 32 A/63 A versions)
Voltage, measurement range 90 to 250 V
Voltage resolution 0.1 V
Voltage accuracy 2%
Current measurement range 0 - 16 A
Current resolution 0.1 A
Current accuracy 2%
Frequency accuracy 2%
Active Power (kW) accuracy 2%
Apparent power (kVA) accuracy 2%
Active energy (kWh) accuracy 1%
Power factor accuracy 2%
Freely adjustable thresholds for warning/alarm: Yes
Operating hours counter: Yes
Display: OLED, RGB, 128x128 pixels
Network interface: RJ45, integrated Web server
Supported protocols:
HTTP, HTTPS, SSL, SSH, NTP, and Telnet
TCP/IP v4 and v6, DHCP, DNS, NTP, and Syslog
SNMP v1, v2c and v3, XML
FTP/SFTP (update / file transfer)
E-mail dispatch (SMTP)
User management, including rights management: Yes
LDAP(S) / Radius / Active Directory connection: Yes
USB port for firmware update and data logging function: Yes
CAN-bus interface: RJ45, to connect sensors
CAN sensor types: Temperature, temperature/humidity (combined),
Infrared access sensor, vandalism sensor
Maximum number of sensors per PDU: 4
Plug and Play drivers in the Rittal RiZone DCIM software: Yes
Conformity: CE
Standards:
Safety: EN 60950-1
EMC: EN 55022 / B
EN 61000-4-2
EN 61000-4-3
EN 61000-6-2
EN 61000-6-3
Safety guideline: 2006/95/EC
EMC Directive: 2004/108/EC
MTBF (at 40°C) 80,000 hours
Protection category: IP 20 (EN 60529)
Protection category: Class 3
Level of contamination: 2
Overvoltage class: II
Environmental properties: RoHS
Storage temperature -25°C to +70°C
Ambient temperatures 0°C to +45°C
Relative humidity 10 to 95% RH, non-condensing
Connector locking C13 and C19: 1x (further optional DK 7955.020)
C13 covers in range of goods supplied: 8x (further optional DK 7955.010)
C19 covers in range of goods supplied: 2x (further optional DK 7955.015)
Warranty: 24 months
Type: Rittal PDU metered, Model No.: DK 7955.210