Product details
Fibre-optic cassettes for the Network Cable Organizer, for the protection of fibre-optic cables.
More on the product
Create PDF of this page+ Product description
Product description: | Fibre-optic cassettes for Network Cable Organizer mounting frame. |
---|---|
Benefits: |
Always the right length: Surplus cable lengths – whether CAT 6 or fibre-optic – are simply withdrawn with a spring balancer Every cable is 100% tested and supplied with a corresponding measurement record Secure locking – Each cable cassette has a cable attachment to avoid mechanical strain on the cable |
Material: | Cassettes: Stainless steel, plastic (POM) |
Colour: | Cable: violet |
Packs of: | 3 pc(s). |
Weight/pack: | 0,9 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177917200 |
ETIM 7.0: | EC000322 |
ECLASS 8.0: | 27189265 |
Product description: | DK NCO Fibre-optic cassette OM4 LC-SC, Fibre-optic length: 1,6 m, Fibre-optic colour: violet |
+ Downloads / CAD
Documentation: |
Instructions:
DE, EN, FR
|
---|