TopTherm Blue e roof-mounted cooling unit Total cooling output 0.50 - 4.00 kW

Model No. SK 3273.515

  Product Lifecycle  
Limited
  • TopTherm Blue e roof-mounted cooling unit Total cooling output 0.50 - 4.00 kW
    Product details

    Energy-efficient Blue e roof-mounted cooling units in output categories from 500 W to 4,000 W, with integral e-Comfort controller, RiNano coating on the condenser and electrical condensate evaporation as standard.

    + Product description

    Description: Energy-efficient Blue e roof-mounted cooling units with integral e-Comfort controller, RiNano coating on the condenser and electric condensate evaporation as standard.
    Benefits: May be linked to the IoT interface via the Blue e IoT adaptor
    Material: Sheet steel
    Colour: RAL 7035
    Protection category IP to IEC 60 529: External circuit IP 34
    Internal circuit IP 54
    Supply includes: Nano-coated condenser
    Integral electric condensate evaporation
    Fully wired ready for connection (plug-in terminal strip)
    Drilling template
    Assembly parts
    Note: The roof-mounted cooling unit 3273.500 is also suitable for office applications, thanks to its low noise level.
    Note on Model No.: Extended delivery times.
    Variant: roof-mounted
    Total cooling output to DIN EN 14511: L 35 L 35 at 50 Hz: 1.1 kW
    L 35 L 35 at 60 Hz: 1.2 kW
    L 35 L 50 at 50 Hz: 0.85 kW
    L 35 L 50 at 60 Hz: 0.87 kW
    Air throughput (unimpeded air flow): External circuit: 1760 m³/h
    Internal circuit: 440 m³/h
    Rated operating voltage: 115 V, 1~, 50 Hz/60 Hz
    Dimensions: Width: 597 mm
    Height: 417 mm
    Depth: 475 mm
    Temperature control: e-Comfort controller (factory setting +35 °C)
    Temperature range: Operation (environment): +10 °C...+55 °C
    Operating temperature (max.) 60 Hz: +50 °C
    Setting range: +20 °C...+55 °C
    Refrigerant/cooling medium: Refrigerant: R134a
    Quantity: 700 g
    Global Warming Potential (GWP): 1430
    CO₂ equivalent (CO₂e): 1 t
    Type of electrical connection: Plug-in terminal strip
    Duty cycle: 100 %
    Power consumption Pel: L 35 L 35 at 50 Hz: 0.51 kW
    L 35 L 35 at 60 Hz: 0.53 kW
    L 35 L 50 at 50 Hz: 0.86 kW
    L 35 L 50 at 60 Hz: 1.01 kW
    Rated current max.: At 50 Hz: 11 A
    At 60 Hz: 11.5 A
    Start-up current max.: At 50 Hz: 32 A
    At 60 Hz: 35 A
    Pre-fuse: Transformer circuit-breaker: 11 A...16 A
    Permissible operating pressure (p. max.): 28 bar
    Packs of: 1 pc(s).
    Weight/pack: 47 kg
    EAN: 4028177246522
    Customs tariff number: 84158200
    ETIM 7.0: EC000855
    ETIM 6.0: EC000855
    eCl@ss 8.0/8.1: 27180704
    eCl@ss 6.0/6.1: 27180704
    Product description: SK Blue e cooling unit, Wall-mounted, 1.1 kW, 115 V, 1~, 50/60 Hz, Sheet steel

    + Approvals

    Approvals:
    Approval overview:  
    DE   EN  

    Certificates:
    EAC: 
    (RU)
    Declarations:
    Declaration of conformity: 
    (EN, DE)
    Declaration of conformity - F-gas regulation: 
    (EN, DE)

    + Downloads

    Data sheets:
    Performance diagrams:  
    CS   DA   DE   EN   ES   FI   FR   HU   ID   IT   JA   KO   NL   NO   PL   PT   RU   SE   TR   US   ZH  
    Safety data sheet refrigerant:  
    DE   EN   ES   IT   SK  
    Technical details:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   NO   PL   RU   SE   TR   ZH  
    Technical system catalogue: 
    (DE)
    Documentation:
    Instructions:  
    CS   DE   EN   ES   FR   IT   JA   NL   PL   PT   SE   TR  
    Safety instructions: 
    (Global)
    White paper:  
    DE   EN  

    + Add accessories

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     TopTherm Blue e roof-mounted cooling unit Total cooling output 0.50 - 4.00 kW

    Model No. SK 3273.515

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close