Product details
For connecting horizontal Flat-PLS busbar systems in the roof/base section to vertical Flat-PLS busbar systems.
More on the product
Create PDF of this page+ Product description
Applications: | For connecting horizontal Flat-PLS busbar systems in the roof/base section to vertical Flat-PLS busbar systems. |
---|---|
For number of bars per conductor: |
4 4 2 |
To fit busbar system: | Flat-PLS 60 |
To fit: |
Enclosure type: TS 8 Depth: = 600 mm = 800 mm |
To fit busbars: |
Width: 40, 100, 80 Height: 10, 10 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 3,2 kg |
Copper weight (kg per piece): | 2.77 |
Customs tariff number: | 74198090 |
EAN: | 4028177626379 |
ETIM 7.0: | EC001900 |
ECLASS 8.0: | 27400613 |