Partial mounting plates for compartment side panel modules (internal compartmentalisation)

Model No. SV 9673.674

  Product Lifecycle  
Active
  • Partial mounting plates for compartment side panel modules (internal compartmentalisation)
    Product details

    With or without duct; for direct attachment to the functional space side panel modules.

    + Also required

    + Product description

    Design: with gland made from insulating material
    Description: For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
    Material: Sheet steel, 2 mm
    Surface finish: Zinc-plated
    Supply includes: Angle brackets and assembly parts
    To fit: Width: = 600 mm
    Dimensions: Width: 502 mm
    Height: 393 mm
    To fit compartments: with height: 400 mm
    Packs of: 1 pc(s).
    Weight/pack: 5.2 kg
    EAN: 4028177544079
    Customs tariff number: 73269098
    ETIM 7.0: EC001900
    ETIM 6.0: EC001900
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 6.0/6.1: 27400613
    Product description: SV Partial mounting plate, WH: 502x393 mm, with duct, for TS (B: 600 mm)

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Partial mounting plates for compartment side panel modules (internal compartmentalisation)

    Model No. SV 9673.674

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close