Contact hazard protection cover plate for enclosures with NH slimline fuse-switch disconnectors

Model No. SV 9674.900

  Product Lifecycle  
Active
  • Contact hazard protection cover plate for enclosures with NH slimline fuse-switch disconnectors
    Product details

    To cover outgoing sections with NH slimline fuse-switch disconnectors so that they are safe from finger contact.

    + Product description

    Description: To cover outgoing sections with NH slimline fuse-switch disconnectors and Maxi-PLS/Flat-PLS busbar system in the rear enclosure section so that they are safe from finger contact (IP 2X).
    Material: Sheet steel, 1.5 mm
    Surface finish: Zinc-plated
    Supply includes: Cover set, two-piece (top)
    Cover set, two-piece (bottom)
    Assembly parts
    Note: The specified installation width when using Maxi-PLS only applies in conjunction with top-mountable busbar supports 9649.160/9659.160.
    To fit: Enclosure type: TS
    Width: = 1000 mm
    Installation width when using Maxi-PLS: 900 mm
    Installation width when using Flat-PLS: 700 mm
    Packs of: 1 pc(s).
    Weight/pack: 7.6 kg
    EAN: 4028177701557
    Customs tariff number: 73269098
    ETIM 7.0: EC001638
    ETIM 6.0: EC001638
    eCl@ss 8.0/8.1: 27142116
    eCl@ss 6.0/6.1: 27142414
    Product description: SV Contact hazard protection cover, for fuse-switch disconnector section, for TS (W: 1000 mm)

    + Downloads

    Data sheets:
    Technical details:  
    DE   EN   ES   FR   IT   NL   PL   RU  
    Documentation:
    Instructions:  
    FR, EN, DE   FR, RU, EN  

    + Add accessories


     
     
     
     
     
     
     

     Contact hazard protection cover plate for enclosures with NH slimline fuse-switch disconnectors

    Model No. SV 9674.900

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close