Connection cable for PSM MID measurement module/inline meter

Model No. DK 7859.316

  Product Lifecycle  
Active
  • Connection cable for PSM MID measurement module/inline meter
    Product details

    Cable kits for MID measurement modules.

    + Product description

    Supply includes: Connection cable (set) comprising input & output cables for a circuit of the PSM-MID module
    If both circuits of the MID module are used, this article must be ordered twice.
    This cable kit can be used to directly connect the MID measuring module (16 A) to the Rittal PSM busbars with Wago connector at the input
    The connection cable set is comprised of 2 cables per pack
    Connector: CEE 3L+N+PE 6h
    Sockets: Wago X-Com
    Connection cable (type): H07RN-F
    No. of wires: 5
    Ambient conditions: Operating temperature: -25 °C...+55 °C
    Storage temperature: -25 °C...+70 °C
    Relative humidity (non-condensing): 20 % - 90 %
    Connections: Eingangskabel (Typ/Länge): 3 m
    Length of outgoing cable: 1.2 m
    Rated current (max.): 16 A
    Packs of: 1 pc(s).
    Weight/pack: 1.53 kg
    EAN: 4028177677630
    Customs tariff number: 85444290
    ETIM 7.0: EC001576
    ETIM 6.0: EC001576
    eCl@ss 8.0/8.1: 27060402
    eCl@ss 6.0/6.1: 27142604
    Product description: DK Connection cable, 16 A, H07RN-F, Input: L: 3 m, CEE, Output: L:1,2 m, Wago X-Com, For PSM

    + Approvals

    Certificates:
    EAC: 
    (RU)

     
     
     
     
     
     
     

     Connection cable for PSM MID measurement module/inline meter

    Model No. DK 7859.316

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close