PDU international, metered version

Model No. DK 7955.231

  Product Lifecycle  
Active
  • PDU international, metered version
    Product details

    Compact power distributor with energy measurement per phase and/or infeed. Rapid overview of the power requirements of a complete IT rack. Distribution output up to 22 kW

    + Product description

    Design: PDU, metered
    Description: Energy measurement per phase, i.e. output requirement of an entire IT rack. Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system. The compact design allows simple assembly – with the TS IT rack, assembly is even tool-free. The OLED display shows the energy consumption. An integral Web server offers a direct network connection with extensive user administration functions. Redundant power is supplied from all phases and additionally via an existing Power-over-Ethernet network. The PDU offers extensive monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability.
    Material: Aluminium section, black anodised
    Protection category IP to IEC 60 529: IP 20
    Standards: EN 60950-1
    Directives: EMC Directive 2014/30/EU
    Low Voltage Directive 2014/35/EU
    Variant: Measurement per phase
    Sockets: 18  x IEC 320 socket C13  - Black 
    3  x IEC 320 socket C19  - Black 
    To fit: Enclosure type: TS IT
    Height: ≥ 1200 mm
    Dimensions: Width: 44 mm
    Depth: 62 mm
    Length: 1100 mm
    Infeeds: Qty.: 1
    Phases per infeed: 3~
    Length of connection cable: 3 m
    Ambient conditions: Operating temperature: +0 °C...+45 °C
    Storage temperature: -25 °C...+70 °C
    Ambient humidity (non-condensing): 10 % - 95 %
    Type of electrical connection: CEE
    Rated current (max.): 16 A
    Packs of: 1 pc(s).
    Weight/pack: 5 kg
    EAN: 4028177685307
    Customs tariff number: 85369095
    ETIM 7.0: EC000330
    ETIM 6.0: EC000330
    eCl@ss 8.0/8.1: 27142604
    eCl@ss 6.0/6.1: 27142604
    Product description: DK PDU international, metered version, Energy measurement per phase, WLD: 44x1100x62 mm, 18xC13, 3xC19, black, CEE, 3~, 16 A

    + Approvals

    Certificates:
    EAC: 
    (RU)
    Declarations:
    Declaration of conformity: 
    (EN, DE)

    + Downloads

    Data sheets:
    Technical details:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   NO   PL   RU   SE   TR   ZH  
    Technical system catalogue:  
    DE   EN  
    Documentation:
    Brief instruction: 
    (FR, EN, DE)
    Instructions:  
    DE   EN  
    Safety instructions: 
    (Global)
    Drivers/software:
    Software:  
    1EN, DE   2EN, DE   3EN, DE  

    + Add accessories


     
     
     
     
     
     
     

     PDU international, metered version

    Model No. DK 7955.231

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close