PDU international, managed version

Model No. DK 7955.431

  Product Lifecycle  
Limited
  • PDU international, managed version
  • PDU international, managed version

    Discontinued article.

    Information on the discontinued articles
    Product expires on 30.06.2020
    This item is being replaced by 7979435
    PDU managed
     

    Close
    Product details

    High-end IT rack power distributor: Intelligent PDU with CAN bus interface for use with CMC III or PDU managed, switch function and energy data logging per output. Input with CEE connector (16 A/32 A) with C13 and C19 outputs.

    + Product description

    Design: PDU international, managed version
    Description: High-end power distribution in the IT rack with energy measurement and monitoring functions for each individual output slot Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system The TS IT rack even supports tool-free assembly. The compact design allows simple assembly. The installed bistable relays and OLED display keep energy consumption in the PDU low. An integral Web server offers a direct network connection with extensive user administration functions. Redundant power is supplied from all phases and additionally via an existing Power over Ethernet network. The PDU offers extensive management and monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability. The PDU has a CAN bus interface for connecting slave PDUs. Ambient monitoring is also possible with up to 4 CMC III sensors (temperature, humidity, access, vandalism).
    Material: Aluminium section, black anodised
    Protection category IP to IEC 60 529: IP 20
    Standards: EN 60950-1
    Directives: EMC Directive 2014/30/EU
    Low Voltage Directive 2014/35/EU
    Variant: Measurement and monitoring functions per output slot, switched
    Sockets: 18  x IEC 320 socket C13  - Black 
    3  x IEC 320 socket C19  - Black 
    To fit: Enclosure type: TS IT
    Height: ≥ 1800 mm
    Dimensions: Width: 44 mm
    Depth: 85 mm
    Length: 1180 mm
    Infeeds: Qty.: 1
    Phases per infeed: 3~
    Length of connection cable: 3 m
    Ambient conditions: Operating temperature: +0 °C...+45 °C
    Storage temperature: -25 °C...+70 °C
    Ambient humidity (non-condensing): 10 % - 95 %
    Type of electrical connection: CEE
    Rated current (max.): 16 A
    Packs of: 1 pc(s).
    Weight/pack: 5.47 kg
    EAN: 4028177685406
    Customs tariff number: 85369095
    ETIM 7.0: EC000330
    ETIM 6.0: EC000330
    eCl@ss 8.0/8.1: 27142604
    eCl@ss 6.0/6.1: 27142604
    Product description: DK PDU international, managed version, Measurement-/monitoring functions for each slot, switchable, WLD: 44x1180x85 mm, 18xC13, 3xC19, black, CEE, 3~, 16 A

    + Approvals

    Certificates:
    EAC:  
    1RU   2RU  

    Declarations:
    Declaration of conformity: 
    (EN, DE)

    + Downloads

    Data sheets:
    Technical details:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   NO   PL   RU   SE   TR   ZH  
    Technical system catalogue:  
    DE   EN  
    Documentation:
    Brief instruction: 
    (FR, EN, DE)
    Instructions:  
    DE   EN  
    Safety instructions: 
    (Global)
    Drivers/software:
    Software:  
    1EN, DE   2EN, DE   3EN, DE  

    + Add accessories

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     PDU international, managed version

    Model No. DK 7955.431

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close