Product details
For shielding the connections of the functional space, busbar space and cable chamber.
More on the product
Create PDF of this page+ Also required
+ Product description
Description: |
For shielding the connections (terminals) of the compartment, busbar space and cable chamber in accordance with Form 4b to IEC 61 439-2. |
---|---|
Assembly instruction: |
The terminal boxes are externally mounted on the compartment side panel in the cable chamber, to match the heights of the compartments If necessary, a clamping strip may be mounted on the cable retainer included with the supply. |
Material: |
Lid and cover: Sheet steel, 1.5 mm Cable retainer: Sheet steel |
Surface finish: |
Lid and cover: Zinc-plated |
Supply includes: |
2 lids (top/bottom) 2 covers (front/rear) 2 cable retainers Assembly parts |
To fit: |
Depth: = 600 mm Depth: = 800 mm |
To fit compartments: |
with height: 600 mm |
Packs of: |
1 pc(s). |
EAN: |
4028177937468 |
Customs tariff number: |
85389099 |
ETIM 7.0: |
EC001900 |
ETIM 6.0: |
EC001900 |
eCl@ss 8.0/8.1: |
27400613 |
eCl@ss 6.0/6.1: |
27400613 |
Product description: |
SV Terminal box, for VX (D: 600/800 mm), compartment H: 600 mm |
+ Downloads
Documentation: |
Instructions: (Global) |
---|