CMC III CAN bus unit

Model No. DK 7030.030

  Product Lifecycle  
Limited
  • CMC III CAN bus unit

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on: 30.06.2018 
    Close
    Product details

    For connecting PSM socket modules and PCU 19" socket strips.

    + Also required

    + Product description

    Design: For connecting up to eight PSM or PCU 19" socket strips
    Description: For connecting the active PSM modules without CAN bus interface and the PCU 482.6 mm (19") switchable socket strips to the CMC III system. The CMC III CAN bus unit has two active ports. Up to four modules of the same type can be connected in series per port. One CMC III CAN bus unit can therefore manage up to eight modules. One external power supply is required per CMC III CAN bus unit.
    Benefits: Fast connection and automatic detection via plug & play
    Graphical representation of polycarbonate sockets on the web interface of the CMC III
    Applications: Monitoring and controlling PSM socket strips and PCU 19" socket strips in enclosures in the fields of IT, industry and buildings technology.
    Function principle: The CMC III CAN bus unit is automatically detected by the CMC III processing unit.
    Status display via integral LED
    The current measurements can be called up via the CMC III interface using the browser, SNMP or OPC-UA, and adjustments made
    Automatic alarm messages by e-mail, text or SNMP trap when a limit value is exceeded
    Material: Plastic
    Front: Smooth
    Enclosure: Textured
    Colour: Enclosure: RAL 7035
    Front: RAL 9005
    Protection category IP to IEC 60 529: IP 30
    Supply includes: CMC III CAN bus unit
    Installation and Short User's Guide
    Assembly parts for surfaces
    Mounting clips for support rails
    Assembly parts
    Mounting clips for support rails
    Note: For each CAN bus unit, an additional power pack DK 7030.060 is required.
    Only required in conjunction with PSM modules 7856.201, 7856.203, 7856.204, 7859.212, 7859.222, 7859.232 and PCU socket strips 7200.001, 7859.225, 7859.235
    Dimensions: Width: 138 mm
    Height: 40 mm
    Depth: 132 mm
    Maximum no. of users: CMC III Processing Unit Compact: 1
    CMC III Processing Unit: 4
    Installation dimensions: Installation depth: 120 mm
    Build depth: 12 mm
    Operating temperature: Operation (environment): +0 °C...+55 °C
    Ambient humidity (non-condensing): Operation (environment): 5 % - 95 %
    Interfaces/connections: General: 2 x RJ45
    Bus system: 2 x RJ45 CAN bus
    Packs of: 1 pc(s).
    Weight/pack: 0.54 kg
    EAN: 4028177659353
    Customs tariff number: 85311095
    ETIM 7.0: EC002627
    ETIM 6.0: EC002627
    eCl@ss 8.0/8.1: 27189253
    eCl@ss 6.0/6.1: 27189253
    Product description: DK CMC III CAN bus unit, For connecting PSM / PCU to CMC III, WHD: 138x40x132 mm, Compatible to CMC-TC units

    + Approvals

    Declarations:
    Declaration of conformity: 
    (CS)

    + Downloads

    Data sheets:
    Graphics: 
    (DE)
    Documentation:
    Brief instruction:  
    1FR, EN, DE   2FR, EN, DE  
    Info sheet: 
    (RU)
    Instructions:  
    1DE   2DE   EN   RU  

    + Add accessories

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     CMC III CAN bus unit

    Model No. DK 7030.030

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close