Motorised depth adjuster for Perforex BC 1007 HS

Model No. AS 4050.020

  Product Lifecycle  
Active
  • Motorised depth adjuster for Perforex BC 1007 HS
  • Motorised depth adjuster for Perforex BC 1007 HS
    Product details

    Upgrade your cube machining with an electrically powered depth adjuster for frequently changing enclosure sizes. For user-friendly operation of the Perforex machining centres BC.

    + Product description

    Design: Motorised depth adjuster including membrane clamping system
    Description: Upgrade your cube machining with an electrically powered depth adjuster for frequently changing enclosure sizes. For user-friendly operation of the Perforex machining centres BC.
    Benefits: Motorised depth adjustment of the end stop with enclosure machining
    Ergonomic handling
    Efficient operation
    Note: Not suitable for retrofitting
    To fit Model No.: 4050.107
    Length: 1600 mm
    For: BC 1007 HS
    Packs of: 1 pc(s).
    EAN: 4028177804166
    Customs tariff number: 84669360
    ETIM 7.0: EC003456
    ETIM 6.0: EC003456
    eCl@ss 8.0/8.1: 36609190
    eCl@ss 6.0/6.1: 36609190
    Product description: Motorized depth adjustment, 1600 mm

     Motorised depth adjuster for Perforex BC 1007 HS

    Model No. AS 4050.020

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close