Safety roof for Perforex LC 3030

Model No. AS 4050.316

  Product Lifecycle  
Active
  • Safety roof for Perforex LC 3030
    Product details

    Safety roof of the machine housing for Perforex laser centres LC. Mandatory for all machine installation locations that can be viewed from above and for reflective objects located above the laser, such as lights, cable ducts and others.

    + Product description

    Description: Safety roof of the machine housing for Perforex laser centres LC. Mandatory for all machine installation locations that can be viewed from above and for reflective objects located above the laser, such as lights, cable ducts and others.
    Note: A site inspection by a Rittal specialist to select and define the laser version required is necessary
    Safety devices: Security door
    Footprint size (W x H x D): 3900  x 2700  x 5400 mm
    Packs of: 1 pc(s).
    EAN: 4028177805927
    Customs tariff number: 73089098
    ETIM 7.0: EC000000
    ETIM 6.0: EC000000
    eCl@ss 8.0/8.1: 36620404
    eCl@ss 6.0/6.1: 36620404
    Product description: Machine housing for Perforex LC

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Safety roof for Perforex LC 3030

    Model No. AS 4050.316

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close