Cutting centre Secarex AC 18

Model No. 4050.405

  Product Lifecycle  
Information
  • Cutting centre Secarex AC 18
  • Cutting centre Secarex AC 18
  • Cutting centre Secarex AC 18
  • Cutting centre Secarex AC 18 Anreih-Systeme TS 8

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close
    Product details

    Fast, precise, ergonomic cutting of wiring ducts, cable duct covers and support rails with the partially automated Secarex AC 18 cutting centre.

    + Product description

    Design: Modern operating solution with 18.5" monitor, industrial PC with i3 processor, and keyboard with trackball
    Product description: Partially automated cutting of wiring ducts, cable duct covers and support rails to the required size, especially for one-off and small-scale production. The Secarex AC 18 cutting centre may optionally be fitted with a drawer system on the left-hand side and/or a storage system on the right-hand side of the machine. If the machining of other support rails outside of the standard template is required, this may optionally be requested as a changing system (4050.491).
    Benefits: Fast, precise, reliable working
    Easy to use
    User-friendly, reliable operation
    Very low costs for cutting waste thanks to optimisation of the cutting process
    Significant time savings compared to manual cutting
    Clean cuts with high-performance tools
    Automatic retraction of the end stop during the cutting process
    Cut controllable via viewing window
    Five DIN rail sizes in one template
    Supply includes: Secarex AC 18
    Label printer
    Operating unit
    Machinable material: Steel
    Aluminium
    Copper
    Plastic
    Safety: Safe, two-handed operation
    Interfaces: Link to different CAD systems
    Data import from EPLAN Pro Panel
    Perforex workshop programming
    Note: We reserve the right to make technical modifications
    Support area: Width: 4,000 mm
    Height: 1,610 mm
    Depth: 875 mm
    Compressed air connection: 6 bar
    Max. machinable height of cable duct: 100 mm
    Max. machinable width of cable duct: 125 mm
    Min. machinable width of cable duct: 15 mm
    Control voltage (DC): 24 V
    Power consumption: 1,5 kW
    Pre-fuse: Miniature circuit-breaker/fuse: 16 A
    Rated operating voltage: 100 V - 230 V, 1~, 50 Hz/60 Hz
    Support rail type: C rails 30/15 (to EN 60 715)
    Top-hat rails 15 (to|EN|60|715))
    Top-hat rails 35/15 (to|EN|60|715)
    Top-hat rails 35/7.5 (to|EN|60|715)
    Busbars NLS-CU 3/10
    For wall thickness (max.): 2.5 mm
    Support area: Width: 4,000 mm
    Height: 1,610 mm
    Depth: 875 mm
    Packs of: 1 pc(s).
    Weight/pack: 300 kg
    ETIM 7.0: EC000000
    ECLASS 8.0: 36629090

    + Downloads / CAD

    + Add accessories

     Cutting centre Secarex AC 18

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close