KX stainless steel

Rittal KX small enclosures – Now available in stainless steel

Precision-manufactured from high-end materials, these stainless steel enclosures from Rittal will withstand even the toughest conditions, whether in industrial plant or challenging environments. The innovative design and top-rated stainless steel material creates an enclosure that is not just robust but also exceptionally long-lasting.

Stainless steel

KX terminal box

Quick-release fastener including Torx insert // Rear panel embossing: Wall bracket // Earthing: Optimised perforated mounting strip // Interior installation: Support rails, mounting plate, mounting claw

Stainless steel

KX E-Box

Cam lock // Rear panel embossing: Wall bracket // Earthing: Optimised perforated mounting strip // 180° hinges as standard

Stainless steel

KX Bus enclosure

Quick-release fastener including Torx insert // Rear panel embossing: Wall bracket // Earthing: Optimised perforated mounting strip // Interior installation: Support rails, mounting plate, mounting claw

The KX stainless steel enables variable interior installation with support rails, mounting plates and mounting claws for precise adaptation to your project requirements.

The KX stainless is available in 1.4301 (AISI 304) or 1.4404 (AISI 316L) and can withstand challenging conditions with a robust, corrosion-resistant enclosure for durability and reliability.

The KX stainless steel is available from stock for fast delivery, allowing planners and designers to respond rapidly to your project requirements.

The rear panel embossing of the KX stainless steel with punch points makes it easier to prepare for wall bracket mounting, saving you time and effort during installation.

The KX stainless steel E-Box has an easy-fit cam lock with double-bit insert for securely locking the enclosure, crucial for protecting sensitive electronic components.

The 180° door hinges provided as standard on our bus enclosures and E-Boxes create additional space, and improve accessibility to the enclosure interior for ease of maintenance and access to components.

Support rails are flexibly mounted on the front of the perforated mounting strip in KX terminal boxes and bus enclosures. Alternatively, with the mounting claw, they may be installed directly on the rear panel of the enclosure to maximise use of the enclosure depth. This is particularly relevant when positioning larger components.

The quick-release fastener of the KX stainless steel with Torx insert for the terminal box and bus enclosure ensures precise, secure locking of the enclosure for effective protection of your expensive installations and electrical equipment.

Optimised side parts for the KX terminal box, KX bus enclosure and E-Box for PE conductor connection ensure exceptionally fast, user-friendly earthing, even retrospectively.

KX Terminal box

  • Quick-release fastener including Torx insert 
  • Rear panel embossing: Wall bracket 
  • Earthing: Optimised perforated mounting strip 
  • Interior installation: Support rails, mounting plate, mounting claw
     

KX E-Box

  • Cam lock 
  • Rear panel embossing: Wall bracket 
  • Earthing: Optimised perforated mounting strip 
  • 180° hinges as standard
     

KX Bus enclosure

  • Quick-release fastener including Torx insert 
  • Rear panel embossing: Wall bracket 
  • Earthing: Optimised perforated mounting strip 
  • Interior installation: Support rails, mounting plate, mounting claw 
  • 180° hinges as standard